Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Item Code Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 1.2633 - £ 1.3156 Request the lead time here
Steel
12.0 mm
M6
12.0 mm
£ 1.9403 - £ 2.0229 Request the lead time here
Stainless Steel
10.0 mm
M5
30.0 mm
£ 3.7018 - £ 3.7843 Request the lead time here
Stainless Steel
10.0 mm
M5
60.0 mm
£ 1.5733 - £ 1.6442 Request the lead time here
Brass
10.0 mm
M3
60.0 mm
£ 3.1238 - £ 3.1926 Request the lead time here
Brass
10.0 mm
M5
50.0 mm
£ 5.287 - £ 5.4004 Request the lead time here
Steel
14.0 mm
M8
18.0 mm
£ 0.2834 - £ 0.2905 Request the lead time here
PA
M2
15.0 mm
£ 3.4541 - £ 3.5366 Request the lead time here
Stainless Steel
12.0 mm
M6
30.0 mm
£ 4.0183 - £ 4.1009 Request the lead time here
Stainless Steel
12.0 mm
M6
60.0 mm
£ 5.2303 - £ 5.3295 Request the lead time here
Steel
14.0 mm
M8
25.0 mm
£ 4.4862 - £ 4.5825 Request the lead time here
Stainless Steel
12.0 mm
M6
50.0 mm
£ 5.5733 - £ 5.6834 Request the lead time here
Stainless Steel
12.0 mm
M6
90.0 mm
£ 6.1374 - £ 6.265 200 In stock
Steel
14.0 mm
M8
40.0 mm
£ 1.1451 - £ 1.1926 Request the lead time here
Steel
10.0 mm
45.0 mm
£ 1.3579 - £ 1.4131 Request the lead time here
Steel
10.0 mm
M3
60.0 mm
£ 1.1766 - £ 1.2247 Request the lead time here
Steel
12.0 mm
M6
15.0 mm
£ 1.3073 - £ 1.3623 Request the lead time here
Brass
8.0 mm
M5
18.0 mm
£ 2.0642 - £ 2.1467 Request the lead time here
Steel
12.0 mm
M6
35.0 mm
£ 2.6972 - £ 2.7523 Request the lead time here
Steel
12.0 mm
M6
70.0 mm
£ 2.2112 - £ 2.2962 Request the lead time here
Steel
10.0 mm
M5
45.0 mm
  • of 16
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

304612341152

Price Range
£ 1.3156 - £ 1.2633

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 8.0 mm M5 30.0 mm

304530041556

Price Range
£ 2.0229 - £ 1.9403

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

304560041556

Price Range
£ 3.7843 - £ 3.7018

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

304360140050

Price Range
£ 1.6442 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

304550040050

Price Range
£ 3.1926 - £ 3.1238

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 13.0 mm M8 18.0 mm

304818041152

Price Range
£ 5.4004 - £ 5.287

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 5.0 mm M2 15.0 mm

HNSM2-15-5-1-V0

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Brown
  • Full Material
    Polyamide 6 + 25% Glass Filled
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

304630341556

Price Range
£ 3.5366 - £ 3.4541

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

304660341556

Price Range
£ 4.1009 - £ 4.0183

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

304825041152

Price Range
£ 5.3295 - £ 5.2303

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

304650341556

Price Range
£ 4.5825 - £ 4.4862

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

304690341556

Price Range
£ 5.6834 - £ 5.5733

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

304840041152

Price Range
£ 6.265 - £ 6.1374

Stock Levels
200 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff 5.0 mm M3 45.0 mm

304345041152

Price Range
£ 1.1926 - £ 1.1451

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 5.5 mm M3 60.0 mm

304360141152

Price Range
£ 1.4131 - £ 1.3579

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

304615341152

Price Range
£ 1.2247 - £ 1.1766

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

304518040050

Price Range
£ 1.3623 - £ 1.3073

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

304635341152

Price Range
£ 2.1467 - £ 2.0642

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

304670341152

Price Range
£ 2.7523 - £ 2.6972

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 8.0 mm M5 45.0 mm

304545041152

Price Range
£ 2.2962 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5