These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.5837 - £ 0.5837 | Request the lead time here |
Brass
|
0.236 in
6.0 mm
|
M2.5
|
0.984 in
25.0 mm
|
||
| £ 0.6549 - £ 1.4427 | 17450 In stock |
Brass
|
0.394 in
10.0 mm
|
M3
|
1.181 in
30.0 mm
|
||
| £ 1.0683 - £ 2.3591 | 16320 In stock |
Brass
|
0.394 in
10.0 mm
|
M3
|
1.969 in
50.0 mm
|
||
| £ 0.4734 - £ 0.4734 | 123795 In stock |
Brass
|
0.472 in
12.0 mm
|
#4-40
|
0.197 in
5.0 mm
|
||
| £ 0.4748 - £ 0.4748 | 2300 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.551 in
14.0 mm
|
||
| £ 0.4817 - £ 1.0657 | 21700 In stock |
Brass
|
0.236 in
6.0 mm
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.4365 - £ 0.9634 | 4640 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.394 in
10.0 mm
|
||
| £ 0.5003 - £ 1.0982 | 1500 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.591 in
15.0 mm
|
||
| £ 2.8878 - £ 2.8878 | Request the lead time here |
Brass
|
0.394 in
10.0 mm
|
M5
|
1.575 in
40.0 mm
|
||
| £ 0.7136 - £ 1.5762 | Request the lead time here |
Brass
|
0.394 in
10.0 mm
|
M3
|
1.378 in
35.0 mm
|
||
| £ 0.5348 - £ 1.1861 | 9570 In stock |
Brass
|
0.236 in
6.0 mm
|
M3
|
0.709 in
18.0 mm
|
||
| £ 1.6269 - £ 3.5844 | 10015 In stock |
Brass
|
0.394 in
10.0 mm
|
M4
|
1.969 in
50.0 mm
|
||
| £ 0.4259 - £ 0.9426 | 64330 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.591 in
15.0 mm
|
||
| £ 0.8039 - £ 1.7718 | 450 In stock |
Brass
|
0.315 in
8.0 mm
|
M4
|
0.787 in
20.0 mm
|
||
| £ 0.3854 - £ 0.8483 | 24600 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.315 in
8.0 mm
|
||
| £ 0.6437 - £ 0.6437 | Request the lead time here |
Brass
|
0.236 in
6.0 mm
|
M2.5
|
1.181 in
30.0 mm
|
||
| £ 0.3538 - £ 0.3538 | Request the lead time here |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.197 in
5.0 mm
|
||
| £ 1.4523 - £ 3.1944 | 2300 In stock |
Brass
|
0.394 in
10.0 mm
|
M4
|
1.378 in
35.0 mm
|
||
| £ 0.4901 - £ 1.0787 | 29480 In stock |
Brass
|
0.315 in
8.0 mm
|
M3
|
0.591 in
15.0 mm
|
||
| £ 0.827 - £ 0.827 | 100 In stock |
Steel
|
0.394 in
10.0 mm
|
M3
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue