Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 2.8623 - £ 2.9174 | 128 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
1.575 in
40.0 mm
|
||
| £ 1.2856 - £ 1.338 | 150 In stock |
Steel
|
0.472 in
12.0 mm
|
M6
|
0.709 in
18.0 mm
|
||
| £ 5.3437 - £ 5.4571 | 80 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
0.787 in
20.0 mm
|
||
| £ 1.4999 - £ 1.555 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M3
|
0.984 in
25.0 mm
|
||
| £ 1.7201 - £ 1.7889 | 2700 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M4
|
0.984 in
25.0 mm
|
||
| £ 1.7752 - £ 1.8578 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
0.984 in
25.0 mm
|
||
| £ 0.4985 - £ 0.5195 | 9550 In stock |
Steel
|
0.394 in
10.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 1.2866 - £ 1.3409 | 4350 In stock |
Steel
|
0.394 in
10.0 mm
|
M3
|
1.969 in
50.0 mm
|
||
| £ 3.7018 - £ 3.7843 | 400 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
2.362 in
60.0 mm
|
||
| £ 2.0917 - £ 2.1743 | 400 In stock |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
0.787 in
20.0 mm
|
||
| £ 1.8578 - £ 1.9403 | 25 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M4
|
1.181 in
30.0 mm
|
||
| £ 1.9403 - £ 2.0229 | 64 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M5
|
1.181 in
30.0 mm
|
||
| £ 1.7889 - £ 1.8715 | 63 In stock |
Stainless Steel
|
0.394 in
10.0 mm
|
M3
|
1.969 in
50.0 mm
|
||
| £ 2.6559 - £ 2.711 | Request the lead time here |
Stainless Steel
|
0.394 in
10.0 mm
|
M4
|
1.969 in
50.0 mm
|
||
| £ 3.1325 - £ 3.2033 | 100 In stock |
Brass
|
0.394 in
10.0 mm
|
M4
|
2.756 in
70.0 mm
|
||
| £ 2.9587 - £ 3.0137 | 50 In stock |
Brass
|
0.394 in
10.0 mm
|
M5
|
2.362 in
60.0 mm
|
||
| £ 3.4541 - £ 3.5366 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
1.181 in
30.0 mm
|
||
| £ 4.4862 - £ 4.5825 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
1.969 in
50.0 mm
|
||
| £ 5.5733 - £ 5.6834 | 853 In stock |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
3.543 in
90.0 mm
|
||
| £ 6.1374 - £ 6.265 | 180 In stock |
Steel
|
0.551 in
14.0 mm
|
M8
|
1.575 in
40.0 mm