Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Essentra Part Number Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 0.6004 - £ 1.3249 4470 In stock
Brass
10.0 mm
M3
25.0 mm
£ 1.1255 - £ 1.1255 Request the lead time here
Brass
10.0 mm
M3
45.0 mm
£ 0.5348 - £ 1.1861 9770 In stock
Brass
6.0 mm
M3
18.0 mm
£ 0.6437 - £ 0.6437 Request the lead time here
Brass
6.0 mm
M2.5
30.0 mm
£ 1.3755 - £ 3.0373 6600 In stock
Brass
6.0 mm
M3
40.0 mm
£ 0.8039 - £ 1.7718 450 In stock
Brass
8.0 mm
M4
20.0 mm
£ 0.3538 - £ 0.3538 Request the lead time here
Brass
8.0 mm
M3
5.0 mm
£ 0.3854 - £ 0.8483 24900 In stock
Brass
8.0 mm
M3
8.0 mm
£ 1.4523 - £ 3.1944 2700 In stock
Brass
10.0 mm
M4
35.0 mm
£ 0.4482 - £ 0.4482 2553 In stock
Brass
8.0 mm
M3
16.0 mm
£ 0.4189 - £ 0.4189 Request the lead time here
Steel
8.0 mm
15.0 mm
£ 1.5862 - £ 1.5862 Request the lead time here
Brass
10.0 mm
M5
25.0 mm
£ 0.4817 - £ 1.0657 21700 In stock
Brass
6.0 mm
M2.5
15.0 mm
£ 0.4371 - £ 0.4371 4059 In stock
Brass
8.0 mm
M3
11.0 mm
£ 1.0683 - £ 2.3591 16320 In stock
Brass
10.0 mm
M3
50.0 mm
£ 0.4748 - £ 0.4748 2300 In stock
Brass
8.0 mm
M3
14.0 mm
£ 0.7136 - £ 1.5762 Request the lead time here
Brass
10.0 mm
M3
35.0 mm
£ 1.6269 - £ 3.5844 10015 In stock
Brass
10.0 mm
M4
50.0 mm
£ 0.6549 - £ 1.4427 17500 In stock
Brass
10.0 mm
M3
30.0 mm
£ 2.8878 - £ 2.8878 Request the lead time here
Brass
10.0 mm
M5
40.0 mm
  • of 16
Male To Female Standoff M3 25.0 mm Brass

20124809

Price Range
£ 1.3249 - £ 0.6004

Stock Levels
4470 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 45.0 mm Brass

20124854

Price Range
£ 1.1255 - £ 1.1255

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 18.0 mm Brass

20124793

Price Range
£ 1.1861 - £ 0.5348

Stock Levels
9770 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Male To Female Standoff M2.5 30.0 mm Brass

20124687

Price Range
£ 0.6437 - £ 0.6437

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 40.0 mm Brass

20124847

Price Range
£ 3.0373 - £ 1.3755

Stock Levels
6600 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Male To Female Standoff M4 20.0 mm Brass

20124878

Price Range
£ 1.7718 - £ 0.8039

Stock Levels
450 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Male To Female Standoff M3 5.0 mm Brass

20124694

Price Range
£ 0.3538 - £ 0.3538

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.5 mm
Male To Female Standoff M3 8.0 mm Brass

20124700

Price Range
£ 0.8483 - £ 0.3854

Stock Levels
24900 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M4 35.0 mm Brass

20124892

Price Range
£ 3.1944 - £ 1.4523

Stock Levels
2700 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Male To Female Standoff M3 16.0 mm Brass

20124786

Price Range
£ 0.4482 - £ 0.4482

Stock Levels
2553 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff Hexagonal 5.0 mm 15.0 mm Steel

20124762

Price Range
£ 0.4189 - £ 0.4189

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    8.0 mm
Male To Female Standoff M5 25.0 mm Brass

20124946

Price Range
£ 1.5862 - £ 1.5862

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    8.0 mm
Male To Female Standoff M2.5 6.0 mm 15.0 mm Brass

20124663

Price Range
£ 1.0657 - £ 0.4817

Stock Levels
21700 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M2.5
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 11.0 mm Brass

20124724

Price Range
£ 0.4371 - £ 0.4371

Stock Levels
4059 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 50.0 mm Brass

20124861

Price Range
£ 2.3591 - £ 1.0683

Stock Levels
16320 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 14.0 mm Brass

20124748

Price Range
£ 0.4748 - £ 0.4748

Stock Levels
2300 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M3 35.0 mm Brass

20124823

Price Range
£ 1.5762 - £ 0.7136

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M4 50.0 mm Brass

20124915

Price Range
£ 3.5844 - £ 1.6269

Stock Levels
10015 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M4
  • Distance Across Flats
    7.0 mm
Male To Female Standoff M3 30.0 mm Brass

20124816

Price Range
£ 1.4427 - £ 0.6549

Stock Levels
17500 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M3
  • Distance Across Flats
    5.0 mm
Male To Female Standoff M5 40.0 mm Brass

20124960

Price Range
£ 2.8878 - £ 2.8878

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Compatible Thread Sizes (All)
    M5
  • Distance Across Flats
    8.0 mm