Menu Search

PCB Spacers - Hexagonal / Non Undercut

In stock

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
320 results
Product SKUs information
Essentra Part Number Price range Availability Material Thread Length Compatible Thread Sizes (All) Spacer Length View
£ 4.0183 - £ 4.1009 100 In stock
Stainless Steel
12.0 mm
M6
60.0 mm
£ 5.6838 - £ 5.7972 30 In stock
Steel
14.0 mm
M8
30.0 mm
£ 6.1374 - £ 6.265 910 In stock
Steel
14.0 mm
M8
40.0 mm
£ 4.4862 - £ 4.5825 Request the lead time here
Stainless Steel
12.0 mm
M6
50.0 mm
£ 3.4541 - £ 3.5366 Request the lead time here
Stainless Steel
12.0 mm
M6
30.0 mm
£ 5.5733 - £ 5.6834 853 In stock
Stainless Steel
12.0 mm
M6
90.0 mm
£ 5.8539 - £ 5.9815 90 In stock
Steel
14.0 mm
M8
35.0 mm
£ 4.5137 - £ 4.61 Request the lead time here
Stainless Steel
12.0 mm
M6
70.0 mm
£ 0.5229 - £ 0.5435 Request the lead time here
Brass
8.0 mm
M3
18.0 mm
£ 1.1766 - £ 1.2247 1253 In stock
Steel
12.0 mm
M6
15.0 mm
£ 1.2633 - £ 1.3156 Request the lead time here
Steel
12.0 mm
M6
12.0 mm
£ 5.5705 - £ 5.6838 90 In stock
Steel
14.0 mm
M8
70.0 mm
£ 0.3486 - £ 0.3642 858 In stock
Brass
6.0 mm
M2
8.0 mm
£ 1.3073 - £ 1.3623 4055 In stock
Brass
8.0 mm
M5
18.0 mm
£ 5.2303 - £ 5.3295 80 In stock
Steel
14.0 mm
M8
25.0 mm
£ 6.2933 - £ 6.4209 70 In stock
Steel
14.0 mm
M8
60.0 mm
£ 5.0091 - £ 5.1055 52 In stock
Stainless Steel
12.0 mm
M6
80.0 mm
£ 0.4748 - £ 0.4946 3140 In stock
Brass
8.0 mm
M3
13.0 mm
£ 3.1238 - £ 3.1926 78 In stock
Brass
10.0 mm
M5
50.0 mm
£ 0.4985 - £ 0.5195 9550 In stock
Steel
10.0 mm
35.0 mm
  • of 16
Male To Female Standoff Hexagonal 10.0 mm M6 60.0 mm

10227947

Price Range
£ 4.1009 - £ 4.0183

Stock Levels
100 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

10228050

Price Range
£ 5.7972 - £ 5.6838

Stock Levels
30 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10228074

Price Range
£ 6.265 - £ 6.1374

Stock Levels
910 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10227923

Price Range
£ 4.5825 - £ 4.4862

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10227862

Price Range
£ 3.5366 - £ 3.4541

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 90.0 mm

10228005

Price Range
£ 5.6834 - £ 5.5733

Stock Levels
853 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

10228067

Price Range
£ 5.9815 - £ 5.8539

Stock Levels
90 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

10227961

Price Range
£ 4.61 - £ 4.5137

Stock Levels
Request the lead time here
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 5.5 mm M3 18.0 mm

10227183

Price Range
£ 0.5435 - £ 0.5229

Stock Levels
Request the lead time here
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10227770

Price Range
£ 1.2247 - £ 1.1766

Stock Levels
1253 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 10.0 mm M6 12.0 mm

10227756

Price Range
£ 1.3156 - £ 1.2633

Stock Levels
Request the lead time here
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10228098

Price Range
£ 5.6838 - £ 5.5705

Stock Levels
90 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10226896

Price Range
£ 0.3642 - £ 0.3486

Stock Levels
858 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M2
Male To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

10227510

Price Range
£ 1.3623 - £ 1.3073

Stock Levels
4055 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10228043

Price Range
£ 5.3295 - £ 5.2303

Stock Levels
80 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10228081

Price Range
£ 6.4209 - £ 6.2933

Stock Levels
70 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M8
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10227985

Price Range
£ 5.1055 - £ 5.0091

Stock Levels
52 In stock
Attributes
  • Finish
    Stainless Steel
  • Full Material
    Stainless Steel
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M6
Male To Female Standoff Hexagonal 5.5 mm M3 13.0 mm

10227169

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
3140 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M3
Male To Female Standoff Hexagonal 8.0 mm M5 50.0 mm

10227657

Price Range
£ 3.1926 - £ 3.1238

Stock Levels
78 In stock
Attributes
  • Finish
    Nickel Plated
  • Full Material
    Brass
  • Spacer Shape
    Hexagonal
  • Thread Type
    Metric
  • Compatible Thread Sizes (All)
    M5
Male To Female Standoff 5.0 mm M3 35.0 mm

10097779

Price Range
£ 0.5195 - £ 0.4985

Stock Levels
9550 In stock
Attributes
  • Finish
    Zinc Plated
  • Full Material
    Steel
  • Distance Across Flats
    5.0 mm
  • Internal Thread Length
    10.0 mm
  • Spacer Length
    35.0 mm