These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.326 - £ 0.3401 | Request the lead time here |
Brass
|
0.236 in
6.0 mm
|
M2
|
0.197 in
5.0 mm
|
||
| £ 0.9624 - £ 1.0021 | Request the lead time here |
Stainless Steel
|
0.236 in
6.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.9525 - £ 0.9922 | Request the lead time here |
Stainless Steel
|
0.236 in
6.0 mm
|
M2.5
|
0.197 in
5.0 mm
|
||
| £ 0.9893 - £ 1.0304 | 11400 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.9893 - £ 1.0304 | Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.4592 - £ 0.4776 | 782 In stock |
Steel
|
0.472 in
12.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.3061 - £ 0.3189 | 290 In stock |
Steel
|
0.315 in
8.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.9624 - £ 1.0021 | Request the lead time here |
Stainless Steel
|
0.236 in
6.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.9893 - £ 1.0304 | 546 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
|
0.197 in
5.0 mm
|
||
| £ 0.8958 - £ 0.9326 | 4402 In stock |
Stainless Steel
|
0.236 in
6.0 mm
|
M2
|
0.197 in
5.0 mm
|
||
| £ 0.7885 - £ 0.8215 | 1060 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
M3
|
0.197 in
5.0 mm
|
||
| £ 1.0252 - £ 1.0678 | Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
M4
|
0.394 in
10.0 mm
|
||
| £ 1.1367 - £ 1.1848 | 650 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
M3
|
0.472 in
12.0 mm
|
||
| £ 1.1311 - £ 1.1779 | 2250 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
M4
|
0.591 in
15.0 mm
|
||
| £ 0.8587 - £ 0.8944 | Request the lead time here |
Stainless Steel
|
0.315 in
8.0 mm
|
M3
|
0.394 in
10.0 mm
|
||
| £ 1.7339 - £ 1.8027 | Request the lead time here |
Stainless Steel
|
0.472 in
12.0 mm
|
M6
|
0.394 in
10.0 mm
|
||
| £ 0.9963 - £ 1.0376 | 50 In stock |
Stainless Steel
|
0.315 in
8.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| £ 0.4365 - £ 0.4549 | 56 In stock |
Brass
|
0.236 in
6.0 mm
|
M2
|
0.591 in
15.0 mm
|
||
| £ 0.9468 - £ 0.9851 | Request the lead time here |
Brass
|
0.236 in
6.0 mm
|
M2
|
1.181 in
30.0 mm
|
||
| £ 1.0347 - £ 1.0772 | 68 In stock |
Stainless Steel
|
0.236 in
6.0 mm
|
M2
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue