Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.2806 |
5000 + | £ 0.2738 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polycarbonate |
Head Shape | Round |
Special Features | Self Tapping Screw Needed |
Compatible Thread Sizes (All) | #8 |
Spacer Length | 6.4 mm |
Spacer Length | 0.252 in |
Square Size | 7.9 mm |
Square Size | 0.311 in |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue