10487624
EHCBS-10-19
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2694 |
| 5000 - 9999 | £ 0.2487 |
| 10000 + | £ 0.2354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Unlocking Fix |
| Hole B Fix Type | Clip Fix |
| Arm Length | 7.5 mm |
| Arm Length | 0.295 in |
| Hole Diameter A | 0.157 in |
| Hole Diameter A | 4.0 mm |
| Hole Diameter B | 0.189 in |
| Hole Diameter B | 4.8 mm |
| Panel Thickness A Range | 0.063 in |
| Panel Thickness A Range | 1.6 mm |
| Panel Thickness B Range | 0.031 - 0.079 in |
| Panel Thickness B Range | 0.8 - 2.0 mm |
| Spacer Length | 15.9 mm |
| Spacer Length | 0.626 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-0 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue