Menu Search

PCB Card Ejectors

In stock

PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Panel Thickness View
£ 0.1145 - £ 0.1145 Request the lead time here
6.4 mm
1.6 mm
£ 5.8114 - £ 5.8114 2000 In stock
38.1 mm
1.6 mm
10316931 £ 3.2884 - £ 3.2884 Request the lead time here
38.1 mm
1.6 mm
10316955 £ 2.0411 - £ 2.0836 Request the lead time here
24.9 mm
2.4 mm
£ 1.3961 - £ 1.8922 Request the lead time here
28.6 mm
1.6 mm
£ 0.1956 - £ 0.1956 848 In stock
8.0 mm
1.6 mm
£ 0.2608 - £ 0.2608 781 In stock
9.5 mm
3.2 mm
£ 2.0411 - £ 3.0031 Request the lead time here
24.9 mm
1.6 mm
10112489 £ 2.0836 - £ 2.0836 Request the lead time here
27.9 mm
1.6 mm
£ 1.9913 - £ 2.0328 Request the lead time here
31.8 mm
1.6 mm
£ 2.0411 - £ 2.0836 Request the lead time here
28.6 mm
2.4 mm
Installation Pin 6.4 mm (L) Stainless Steel

10319628

Price Range
£ 0.1145 - £ 0.1145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    6.4 mm
  • Panel Thickness
    1.6 mm
  • Full Material
    302 Stainless Steel
Circuit Board Ejector 38.1 mm 8.0 mm 4 White

10316924

Price Range
£ 5.8114 - £ 5.8114

Stock Levels
2000 In stock
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    38.1 mm
  • Overall Width
    8.0 mm
  • Panel Thickness
    1.6 mm
Circuit Board Ejector 38.1 mm 7.9 mm 5 White

10316931

Price Range
£ 3.2884 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    38.1 mm
  • Overall Width
    7.9 mm
  • Panel Thickness
    1.6 mm
Circuit Board Ejector 24.9 mm 6.4 mm 2 White

10316955

Price Range
£ 2.0836 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    24.9 mm
  • Overall Width
    6.4 mm
  • Panel Thickness
    2.4 mm
Circuit Board Ejector 28.6 mm 9.5 mm 1 White

10316863

Price Range
£ 1.8922 - £ 1.3961

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    28.6 mm
  • Overall Width
    9.5 mm
  • Panel Thickness
    1.6 mm
Installation Pin 8.0 mm (L) Stainless Steel

10319635

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
848 In stock
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    8.0 mm
  • Panel Thickness
    1.6 mm
  • Full Material
    302 Stainless Steel
Installation Pin 9.5 mm (L) Stainless Steel

10319642

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
781 In stock
Attributes
  • Colour
    Natural
  • Series
    RRP
  • Overall Length
    9.5 mm
  • Panel Thickness
    3.2 mm
  • Full Material
    302 Stainless Steel
Circuit Board Ejector 24.9 mm 6.4 mm 2 White

10316948

Price Range
£ 3.0031 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    24.9 mm
  • Overall Width
    6.4 mm
  • Panel Thickness
    1.6 mm
Circuit Board Ejector 27.9 mm 6.4 mm 3 White

10112489

Price Range
£ 2.0836 - £ 2.0836

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    27.9 mm
  • Overall Width
    6.4 mm
  • Panel Thickness
    1.6 mm
Circuit Board Ejector 31.8 mm 7.4 mm 6 White

10427835

Price Range
£ 2.0328 - £ 1.9913

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    31.8 mm
  • Overall Width
    7.4 mm
  • Panel Thickness
    1.6 mm
Circuit Board Ejector 28.6 mm 9.5 mm 1 White

10316894

Price Range
£ 2.0836 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Operating Temperature Range
    -40 - 90 °C
  • Overall Length
    28.6 mm
  • Overall Width
    9.5 mm
  • Panel Thickness
    2.4 mm