A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0217 - £ 0.0338 | Request the lead time here |
0.945 in
24.0 mm
|
1.102 in
28.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| £ 0.0226 - £ 0.0352 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
3/4" GAS
|
|
||
| £ 0.0157 - £ 0.0174 | Request the lead time here |
0.63 in
16.0 mm
|
0.768 in
19.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0174 - £ 0.0193 | Request the lead time here |
0.728 in
18.5 mm
|
0.906 in
23.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0192 - £ 0.0299 | Request the lead time here |
0.827 in
21.0 mm
|
0.965 in
24.5 mm
|
0.433 in
11.0 mm
|
5/8" GAS
|
|
||
| £ 0.0185 - £ 0.0287 | Request the lead time here |
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
0.433 in
11.0 mm
|
|
|
||
| £ 0.0145 - £ 0.0225 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| £ 0.0154 - £ 0.0239 | Request the lead time here |
0.61 in
15.5 mm
|
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
3/8" GAS
|
DN15
|
||
| £ 0.2973 - £ 0.4624 | Request the lead time here |
4.921 in
125.0 mm
|
5.118 in
130.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| £ 0.1656 - £ 0.2576 | Request the lead time here |
|
|
|
|
|
||
| £ 0.178 - £ 0.2769 | Request the lead time here |
4.331 in
110.0 mm
|
4.488 in
114.0 mm
|
0.492 in
12.5 mm
|
|
|
||
| £ 0.22 - £ 0.3422 | Request the lead time here |
|
|
|
|
|
||
| £ 0.0221 - £ 0.0345 | Request the lead time here |
0.965 in
24.5 mm
|
1.102 in
28.0 mm
|
0.413 in
10.5 mm
|
3/4" GAS
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue