Quantity | Unit price |
---|---|
100 - 499 | £ 0.4492 |
500 + | £ 0.4043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Brown |
---|---|
Fitting Style | Push Fit |
Shape | Tapered |
Minimum Taper Diameter | 91.4 mm |
Minimum Taper Diameter | 3.598 in |
Maximum Taper Diameter | 91.4 mm |
Maximum Taper Diameter | 3.598 in |
Flange Diameter | 103.9 mm |
Flange Diameter | 4.091 in |
Overall Height | 18.7 mm |
Overall Height | 0.736 in |
Compatible Hole Diameter | 88.9 mm |
Compatible Hole Diameter | 3.5 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue