Menu Search

Paper Masking Plug Conical 74.5 mm 16.3 mm Brown Crepe Paper

This tapered plug is made from a blend of post consumer and virgin materials making it a recyclable choice. It is suitable for painting and powder coating applications, it can withstand operating temperature up to 205 C.
Essentra Part Number:

10272336

Manufacturer Part Number:

491571

1839 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 £ 0.2714
1000 + £ 0.2443
Standard pack: 200

Order in multiple of 200

Total price:

£ 54.28

200 x £ 0.2714

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
CH 63.5 mm
H 16.3 mm
M1 63.5 mm
M2 63.5 mm
Material Crepe Paper
Colour Brown
Special Features Recyclable
Commodity Code 4808400000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us