Quantity | Unit price |
---|---|
20 - 199 | £ 0.3843 |
200 - 999 | £ 0.2745 |
1000 + | £ 0.2471 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Brown |
---|---|
Fitting Style | Push Fit |
Shape | Tapered |
Minimum Taper Diameter | 58.4 mm |
Minimum Taper Diameter | 2.299 in |
Maximum Taper Diameter | 58.4 mm |
Maximum Taper Diameter | 2.299 in |
Flange Diameter | 74.2 mm |
Flange Diameter | 2.921 in |
Overall Height | 26.1 mm |
Overall Height | 1.028 in |
Compatible Hole Diameter | 57.1 mm |
Compatible Hole Diameter | 2.248 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue