Quantity | Unit price |
---|---|
500 - 2499 | £ 0.1147 |
2500 + | £ 0.1032 |
Colour | Brown |
---|---|
Fitting Style | Push Fit |
Shape | Tapered |
Minimum Taper Diameter | 36.5 mm |
Minimum Taper Diameter | 1.437 in |
Maximum Taper Diameter | 36.5 mm |
Maximum Taper Diameter | 1.437 in |
Flange Diameter | 44.0 mm |
Flange Diameter | 1.732 in |
Overall Height | 16.1 mm |
Overall Height | 0.634 in |
Compatible Hole Diameter | 31.8 mm |
Compatible Hole Diameter | 1.252 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue