Menu Search

Female Door Catch 8.5 mm 6.0 mm 9.0 mm PA

Essentra Part Number:

10324929

Manufacturer Part Number:

021005000002

1972 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.6392
250 - 999 £ 0.625
1000 + £ 0.6123
Standard pack: 50

Order in multiple of 50

Total price:

£ 31.96

50 x £ 0.6392

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Commodity Code 3926909790
Full Material Polyamide
Standard UL
Standard RoHs

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us