| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 1.19 |
| 100 + | £ 1.071 |
| d1 | M5 |
|---|---|
| l1 ±0.2 | 8.0 |
| d2 | 10.0 |
| h1 | 3.8 |
| Torx Size | TX-25 |
| h2 | 2.5 |
| l2 | 1.6 |
| Tensile strength N | 116 N/mm |
| Colour | Beige |
| Material | PEEK |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue