| Quantity | Unit price |
|---|---|
| 1 + | £ 26.8827 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Gauge Length | 3.0 mm |
|---|---|
| Gauge Length | 0.118 in |
| Compatible Inside Diameter | 80.0 mm |
| Compatible Inside Diameter | 3.15 in |
| Overall Width | 70.0 mm |
| Overall Width | 2.756 in |
| Overall Height | 57.0 mm |
| Overall Height | 2.244 in |
| Outside Width | 6.496 in |
| Outside Width | 165.0 mm |
| Inside Width | 5 in |
| Inside Width | 127.0 mm |
| Hole Size | 0.748 in |
| Hole Size | 19.0 mm |
| Style | Non Stacking |
| Colour | Natural |
| Full Material | Stainless Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue