Our Padlock Seals are used to secure goods during transit, and provides obvious indication of tampering or breach - giving you peace of mind during shipping. These seals are an ideal choice for more demanding applications.
The seal can only be removed with wire cutters (sold separately). These seals offer a low-cost and secure single-use alternative to conventional padlocks. They are made from tamper evident transparent material.
Includes options that feature RFID tag for electronic scanning and logging.
To Install;
1. Pull the shackle out from casing
2. Insert shackle through the top casing hole
3. Press to lock.
Applications include; plastic distribution boxes, vehicle doors and bonded store doors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | C | D | A | B | E | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2523 - £ 0.2565 | Request the lead time here |
Green
|
0.827 in
21.0 mm
|
0.047 in
1.2 mm
|
2.441 in
62.0 mm
|
1.555 in
39.5 mm
|
0.157 in
4.0 mm
|
2
|
||
| £ 3.5294 - £ 3.5294 | Request the lead time here |
Green
|
1.693 in
43.0 mm
|
0.047 in
1.2 mm
|
2.677 in
68.0 mm
|
1.575 in
40.0 mm
|
0.272 in
6.9 mm
|
3
|
||
| £ 0.6208 - £ 0.6208 | Request the lead time here |
Green
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
2.598 in
66.0 mm
|
1.535 in
39.0 mm
|
0.197 in
5.0 mm
|
1
|
||
| £ 0.6208 - £ 0.6208 | Request the lead time here |
Blue
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
2.598 in
66.0 mm
|
1.535 in
39.0 mm
|
0.197 in
5.0 mm
|
1
|
||
| 20086947 | £ 0.6208 - £ 0.6208 | Request the lead time here |
Red
|
0.984 in
25.0 mm
|
0.047 in
1.2 mm
|
2.598 in
66.0 mm
|
1.535 in
39.0 mm
|
0.197 in
5.0 mm
|
1
|
|
| £ 0.2523 - £ 0.2565 | Request the lead time here |
Blue
|
0.827 in
21.0 mm
|
0.047 in
1.2 mm
|
2.441 in
62.0 mm
|
1.555 in
39.5 mm
|
0.157 in
4.0 mm
|
2
|
||
| £ 3.5294 - £ 3.5294 | Request the lead time here |
Blue
|
1.693 in
43.0 mm
|
0.047 in
1.2 mm
|
2.677 in
68.0 mm
|
1.575 in
40.0 mm
|
0.272 in
6.9 mm
|
3
|
||
| £ 3.5294 - £ 3.5294 | Request the lead time here |
White
|
1.693 in
43.0 mm
|
0.047 in
1.2 mm
|
2.677 in
68.0 mm
|
1.575 in
40.0 mm
|
0.272 in
6.9 mm
|
3
|
||
| £ 0.2523 - £ 0.2565 | 17017 In stock |
Red
|
0.827 in
21.0 mm
|
0.047 in
1.2 mm
|
2.441 in
62.0 mm
|
1.555 in
39.5 mm
|
0.157 in
4.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue