| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 110.3742 |
| 10 - 19 | £ 99.3378 |
| 20 - 49 | £ 93.8196 |
| 50 - 99 | £ 88.3014 |
| 100 + | £ 77.265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 tol H6 | 40.0 |
|---|---|
| l1 | 90.0 |
| d2 | M10x20 |
| h1 | 72.0 |
| h2 | 50.0 |
| h3 ±005 | 92.0 |
| h4 | 20.0 |
| l2 ±02 | 65.0 |
| w1 | 90.0 |
| w2 ±02 | 65.0 |
| w3 | 45.0 |
| α | 50° |
| Dyn. load C max. N | 2150.0 |
| Static load C0 max. N | 4010.0 |
| Weight g | 1330.0 |
| Includes | Steel linear bearing installed |
| Body Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue