Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Inside Diameter | Panel Thickness | Full Material | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2551 - £ 0.2593 | 5246 In stock |
0.965 in
24.5 mm
|
0.512 in
13.0 mm
|
|
Silicone Rubber
|
||
| £ 0.3784 - £ 0.3855 | 2998 In stock |
0.768 in
19.5 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
||
| £ 0.9085 - £ 0.9085 | Request the lead time here |
1.24 in
31.5 mm
|
0.945 in
24.0 mm
|
0.059 in
1.5 mm
|
Thermo Plastic Elastomer
|
||
| £ 0.2579 - £ 0.2636 | 954 In stock |
1.161 in
29.5 mm
|
0.866 in
22.0 mm
|
|
Thermo Plastic Elastomer
|
||
| 10164167 | £ 0.1729 - £ 0.18 | 4678 In stock |
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
|
Thermo Plastic Elastomer
|
|
| £ 0.2962 - £ 0.3019 | Request the lead time here |
0.571 in
14.5 mm
|
0.276 in
7.0 mm
|
|
Thermo Plastic Elastomer
|
||
| 10316528 | £ 0.3784 - £ 0.3855 | Request the lead time here |
0.772 in
19.6 mm
|
0.472 in
12.0 mm
|
|
Thermo Plastic Elastomer
|
|
| £ 0.1115 - £ 0.2342 | 7300 In stock |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
|
Polyvinyl Chloride
|
||
| 10090954 | £ 0.1445 - £ 0.3029 | 1600 In stock |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
Polyvinyl Chloride
|
|
| £ 0.0921 - £ 0.1934 | 3500 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1913 - £ 0.4039 | 1500 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.102 - £ 0.215 | 27000 In stock |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1814 - £ 0.3827 | 33600 In stock |
0.866 in
22.0 mm
|
0.709 in
18.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.0843 - £ 0.1772 | 79000 In stock |
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.1179 - £ 0.2479 | Request the lead time here |
0.709 in
18.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.309 - £ 0.6484 | 600 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
Polyvinyl Chloride
|
||
| £ 0.3515 - £ 0.3586 | 3051 In stock |
0.866 in
22.0 mm
|
0.551 in
14.0 mm
|
|
Polyvinyl Chloride
|
||
| 10316504 | £ 0.1889 - £ 0.2939 | 19606 In stock |
0.531 in
13.5 mm
|
0.236 in
6.0 mm
|
|
Thermo Plastic Elastomer
|
|
| 10090893 | £ 0.0598 - £ 0.136 | 133000 In stock |
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
|
Polyvinyl Chloride
|
|
| 10090930 | £ 0.1271 - £ 0.2657 | 5000 In stock |
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
|
Polyvinyl Chloride