10313459
GFA-N6B
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.8646 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Light Green |
|---|---|
| Type | Flip Grommet |
| Compatible Hole Diameter | 0.5 in |
| Compatible Hole Diameter | 12.7 mm |
| Height Under Lip | 7.5 mm |
| Height Under Lip | 0.295 in |
| Overall Diameter | 17.6 mm |
| Overall Diameter | 0.693 in |
| Overall Height | 0.421 in |
| Overall Height | 10.7 mm |
| Panel Thickness | 2.3 mm |
| Panel Thickness | 0.091 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Military Specification | NAS1368-N6B |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue