10358610
178106969954
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.0661 |
| 500 - 999 | £ 0.0649 |
| 1000 + | £ 0.0636 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 18.8 mm |
|---|---|
| ID | 0.74 in |
| W | 1.7 mm |
| W | 0.067 in |
| Colour | Black |
| Full Material | Nitrile Butadiene Rubber |
| Number of Pieces | 100 |
| Type | 2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue