| Quantity | Unit price |
|---|---|
| 250 - 2499 | £ 0.0645 |
| 2500 - 12499 | £ 0.0461 |
| 12500 + | £ 0.0415 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 18.0 mm |
|---|---|
| d1 | 0.709 in |
| d2 | 14.0 mm |
| d2 | 0.551 in |
| D | 24.4 mm |
| D | 0.961 in |
| L1 | 0.402 in |
| L1 | 10.2 mm |
| L | 13.8 mm |
| L | 0.543 in |
| DIN | DIN 43650 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue