Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.
These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.
Series Code :SR1970
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Panel Thickness | Head Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0502 - £ 0.062 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.28 in
7.1 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | Request the lead time here |
0.185 in
4.7 mm
|
Natural
|
0.185 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0642 - £ 0.0793 | 806 In stock |
0.252 in
6.4 mm
|
Natural
|
0.343 in
8.7 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0424 - £ 0.0524 | Request the lead time here |
|
Natural
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0424 - £ 0.0524 | 1905 In stock |
|
Natural
|
0.219 in
5.6 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0502 - £ 0.062 | Request the lead time here |
|
Natural
|
0.156 in
4 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | 1768 In stock |
0.157 in
4.0 mm
|
Natural
|
0.311 in
7.9 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | 1982 In stock |
|
Natural
|
0.125 in
3.2 mm
|
0.343 in
8.7 mm
|
||
| 10223383 | £ 0.0424 - £ 0.0524 | 3032 In stock |
|
Natural
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
|
| 10223420 | £ 0.0424 - £ 0.0524 | Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
|
| £ 0.0502 - £ 0.062 | 11328 In stock |
|
Natural
|
0.187 in
4.7 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | 1000 In stock |
0.157 in
4.0 mm
|
Natural
|
0.343 in
8.7 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | Request the lead time here |
0.22 in
5.6 mm
|
Natural
|
0.157 in
4.0 mm
|
0.343 in
8.7 mm
|
||
| £ 0.0424 - £ 0.0524 | Request the lead time here |
|
Natural
|
0.156 in
4 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0502 - £ 0.062 | 796 In stock |
|
Natural
|
0.093 in
2.4 mm
|
0.312 in
7.9 mm
|
||
| £ 0.0502 - £ 0.062 | Request the lead time here |
0.157 in
4.0 mm
|
Natural
|
0.217 in
5.5 mm
|
0.312 in
7.9 mm
|
||
| £ 0.052 - £ 0.0642 | 3825 In stock |
|
Natural
|
0.312 in
7.9 mm
|
0.343 in
8.7 mm
|
||
| £ 0.0607 - £ 0.0749 | 995 In stock |
0.252 in
6.4 mm
|
Natural
|
0.185 in
4.7 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0424 - £ 0.0524 | 14266 In stock |
|
Natural
|
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
||
| £ 0.0502 - £ 0.062 | Request the lead time here |
|
Natural
|
0.125 in
3.2 mm
|
0.312 in
7.9 mm