Menu Search

NPT Thread Plugs

In stock

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Material: LDPE Colour: Blue Series Code: SR1114

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Essentra Part Number Price range Availability ID FD Colour od1 Compatible Thread Sizes (All) od2 View
£ 0.3401 - £ 0.8929 300 In stock
26.2 mm
34.1 mm
Blue
30.5 mm
1.0"
27.7 mm
£ 0.4549 - £ 1.9029 15500 In stock
9.0 mm
15.5 mm
Blue
12.3 mm
1/4"
10.7 mm
£ 0.3217 - £ 0.8451 7250 In stock
20.6 mm
27.8 mm
Blue
24.8 mm
3/4"
22.1 mm
£ 0.2438 - £ 0.6405 5200 In stock
15.9 mm
23.0 mm
Blue
19.9 mm
1/2"
17.5 mm
£ 0.2182 - £ 0.574 17550 In stock
12.7 mm
19.5 mm
Blue
16.3 mm
3/8"
14.0 mm
NPT Thread Plug 1.0" Blue LDPE

10154328

Price Range
£ 0.8929 - £ 0.3401

Stock Levels
300 In stock
Attributes
  • FD
    34.1 mm
  • ID
    26.2 mm
  • od2
    27.7 mm
  • od1
    30.5 mm
  • Colour
    Blue
NPT Thread Plug 1/4" Blue LDPE

10154342

Price Range
£ 1.9029 - £ 0.4549

Stock Levels
15500 In stock
Attributes
  • FD
    15.5 mm
  • ID
    9.0 mm
  • od2
    10.7 mm
  • od1
    12.3 mm
  • Colour
    Blue
NPT Thread Plug 3/4" Blue LDPE

10154359

Price Range
£ 0.8451 - £ 0.3217

Stock Levels
7250 In stock
Attributes
  • FD
    27.8 mm
  • ID
    20.6 mm
  • od2
    22.1 mm
  • od1
    24.8 mm
  • Colour
    Blue
NPT Thread Plug 1/2" Blue LDPE

10154335

Price Range
£ 0.6405 - £ 0.2438

Stock Levels
5200 In stock
Attributes
  • FD
    23.0 mm
  • ID
    15.9 mm
  • od2
    17.5 mm
  • od1
    19.9 mm
  • Colour
    Blue
NPT Thread Plug 3/8" Blue LDPE

10154366

Price Range
£ 0.574 - £ 0.2182

Stock Levels
17550 In stock
Attributes
  • FD
    19.5 mm
  • ID
    12.7 mm
  • od2
    14.0 mm
  • od1
    16.3 mm
  • Colour
    Blue