Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0314 - £ 0.073 | Request the lead time here |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1488 - £ 0.3588 | 2115 In stock |
Blue
|
LDPE
|
2.252 in
57.2 mm
|
1.252 in
31.8 mm
|
||
| £ 0.1601 - £ 0.3827 | 1170 In stock |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.051 - £ 0.1158 | 4981 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0464 - £ 0.1073 | 3900 In stock |
Blue
|
LDPE
|
0.685 in
17.4 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0596 - £ 0.1376 | 1186 In stock |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.311 in
33.3 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.2182 - £ 0.4943 | Request the lead time here |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0486 - £ 0.1116 | 8000 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0499 - £ 0.1126 | 54945 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0398 - £ 0.0901 | 29900 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.563 in
14.3 mm
|
||
| £ 0.2168 - £ 0.489 | 1820 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1.752 in
44.5 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.1658 - £ 0.3747 | 4050 In stock |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0351 - £ 0.0807 | 8500 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1474 - £ 0.3513 | 3000 In stock |
Blue
|
LDPE
|
2.563 in
65.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0423 - £ 0.0956 | Request the lead time here |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0306 - £ 0.0663 | 5850 In stock |
Blue
|
LDPE
|
0.28 in
7.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1715 - £ 0.388 | 7220 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
1.752 in
44.5 mm
|
||
| £ 0.0554 - £ 0.1278 | 3500 In stock |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue