Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1488 - £ 0.3588 | 405 In stock | 
Blue
 | 
LDPE
 | 
2.252 in
 
57.2 mm
 | 
1.252 in
 
31.8 mm
 | ||
| £ 0.1601 - £ 0.3827 | Request the lead time here | 
Blue
 | 
LDPE
 | 
2.724 in
 
69.2 mm
 | 
1.091 in
 
27.7 mm
 | ||
| £ 0.051 - £ 0.1158 | 4500 In stock | 
Blue
 | 
LDPE
 | 
0.752 in
 
19.1 mm
 | 
0.874 in
 
22.2 mm
 | ||
| £ 0.5244 - £ 1.2119 | Request the lead time here | 
Blue
 | 
LDPE
 | 
3.74 in
 
95.0 mm
 | 
1 in
 
25.4 mm
 | ||
| £ 0.0627 - £ 0.1448 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.98 in
 
24.9 mm
 | 
1.311 in
 
33.3 mm
 | ||
| £ 0.065 - £ 0.1504 | 1750 In stock | 
Blue
 | 
LDPE
 | 
1 in
 
25.4 mm
 | 
1 in
 
25.4 mm
 | ||
| £ 0.053 - £ 0.1201 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.815 in
 
20.7 mm
 | 
0.343 in
 
8.7 mm
 | ||
| £ 0.034 - £ 0.0786 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.437 in
 
11.1 mm
 | 
0.5 in
 
12.7 mm
 | ||
| £ 0.05 - £ 0.1158 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.72 in
 
18.3 mm
 | 
1.5 in
 
38.1 mm
 | ||
| £ 0.1658 - £ 0.3747 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.315 in
 
8 mm
 | 
1.752 in
 
44.5 mm
 | ||
| 110552 | £ 0.0575 - £ 0.1945 | 8000 In stock | 
Blue
 | 
LDPE
 | 
0.315 in
 
8.0 mm
 | 
0.874 in
 
22.2 mm
 | |
| 110556 | £ 0.0683 - £ 0.241 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.563 in
 
14.3 mm
 | 
0.874 in
 
22.2 mm
 | |
| £ 0.0812 - £ 0.2684 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.815 in
 
20.7 mm
 | 
0.874 in
 
22.2 mm
 | ||
| £ 0.0904 - £ 0.3136 | Request the lead time here | 
Blue
 | 
LDPE
 | 
1.063 in
 
27.0 mm
 | 
0.874 in
 
22.2 mm
 | ||
| £ 0.1743 - £ 0.3906 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.874 in
 
22.2 mm
 | 
1.752 in
 
44.5 mm
 | ||
| £ 0.1715 - £ 0.388 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.374 in
 
9.5 mm
 | 
1.752 in
 
44.5 mm
 | ||
| £ 0.0306 - £ 0.0663 | 5850 In stock | 
Blue
 | 
LDPE
 | 
0.28 in
 
7.1 mm
 | 
0.5 in
 
12.7 mm
 | ||
| £ 0.0423 - £ 0.0956 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.626 in
 
15.9 mm
 | 
0.374 in
 
9.5 mm
 | ||
| £ 0.2168 - £ 0.489 | 1260 In stock | 
Blue
 | 
LDPE
 | 
1 in
 
25.4 mm
 | 
1.752 in
 
44.5 mm
 | ||
| £ 0.0653 - £ 0.2227 | Request the lead time here | 
Blue
 | 
LDPE
 | 
0.437 in
 
11.1 mm
 | 
0.874 in
 
22.2 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue