Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0499 - £ 0.1126 54945 In stock
Blue
LDPE
19.1 mm
9.5 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.0398 - £ 0.0901 29900 In stock
Blue
LDPE
14.3 mm
14.3 mm
£ 0.053 - £ 0.1201 10200 In stock
Blue
LDPE
20.7 mm
8.7 mm
£ 0.1431 - £ 0.3322 Request the lead time here
Blue
LDPE
60.3 mm
22.2 mm
£ 0.0263 - £ 0.0608 6500 In stock
Blue
LDPE
7.1 mm
22.2 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.034 - £ 0.0786 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.2182 - £ 0.4943 Request the lead time here
Blue
LDPE
75.7 mm
25.4 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.0486 - £ 0.1116 8000 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.1715 - £ 0.388 7220 In stock
Blue
LDPE
9.5 mm
44.5 mm
£ 0.0457 - £ 0.1041 Request the lead time here
Blue
LDPE
17.4 mm
19.1 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.0351 - £ 0.0807 8500 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.2168 - £ 0.489 2240 In stock
Blue
LDPE
25.4 mm
44.5 mm
  • of 6
Non-Threaded End Caps 19.1 mm 9.5 mm LDPE Blue

10148594

Price Range
£ 0.1126 - £ 0.0499

Stock Levels
54945 In stock
Attributes
  • D
    19.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 14.3 mm LDPE Blue

10148631

Price Range
£ 0.0901 - £ 0.0398

Stock Levels
29900 In stock
Attributes
  • D
    14.3 mm
  • H
    14.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 8.7 mm LDPE Blue

10148570

Price Range
£ 0.1201 - £ 0.053

Stock Levels
10200 In stock
Attributes
  • D
    20.7 mm
  • H
    8.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 60.3 mm 22.2 mm LDPE Blue

10148716

Price Range
£ 0.3322 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • D
    60.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 22.2 mm LDPE Blue

10148846

Price Range
£ 0.0608 - £ 0.0263

Stock Levels
6500 In stock
Attributes
  • D
    7.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
£ 0.0786 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
£ 0.4943 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10148839

Price Range
£ 0.1116 - £ 0.0486

Stock Levels
8000 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
£ 0.388 - £ 0.1715

Stock Levels
7220 In stock
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.4 mm 19.1 mm LDPE Blue

10148563

Price Range
£ 0.1041 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    17.4 mm
  • H
    19.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
8500 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 44.5 mm LDPE Blue

10160343

Price Range
£ 0.489 - £ 0.2168

Stock Levels
2240 In stock
Attributes
  • D
    25.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790