Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0314 - £ 0.073 Request the lead time here
Blue
LDPE
12.6 mm
22.2 mm
£ 0.1488 - £ 0.3588 2115 In stock
Blue
LDPE
57.2 mm
31.8 mm
£ 0.1601 - £ 0.3827 1170 In stock
Blue
LDPE
69.2 mm
27.7 mm
£ 0.051 - £ 0.1158 4981 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.0464 - £ 0.1073 3900 In stock
Blue
LDPE
17.4 mm
22.2 mm
£ 0.0596 - £ 0.1376 1186 In stock
Blue
LDPE
18.3 mm
33.3 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
£ 0.2182 - £ 0.4943 Request the lead time here
Blue
LDPE
75.7 mm
25.4 mm
£ 0.0486 - £ 0.1116 8000 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.0499 - £ 0.1126 54945 In stock
Blue
LDPE
19.1 mm
9.5 mm
£ 0.0398 - £ 0.0901 29900 In stock
Blue
LDPE
14.3 mm
14.3 mm
£ 0.2168 - £ 0.489 1820 In stock
Blue
LDPE
25.4 mm
44.5 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.0351 - £ 0.0807 8500 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.1474 - £ 0.3513 3000 In stock
Blue
LDPE
65.1 mm
9.5 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
£ 0.1715 - £ 0.388 7220 In stock
Blue
LDPE
9.5 mm
44.5 mm
£ 0.0554 - £ 0.1278 3500 In stock
Blue
LDPE
22.2 mm
12.7 mm
  • of 6
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.2 mm 31.8 mm LDPE Blue

10148679

Price Range
£ 0.3588 - £ 0.1488

Stock Levels
2115 In stock
Attributes
  • D
    57.2 mm
  • H
    31.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 69.2 mm 27.7 mm LDPE Blue

10148709

Price Range
£ 0.3827 - £ 0.1601

Stock Levels
1170 In stock
Attributes
  • D
    69.2 mm
  • H
    27.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
£ 0.1158 - £ 0.051

Stock Levels
4981 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.4 mm 22.2 mm LDPE Blue

10310885

Price Range
£ 0.1073 - £ 0.0464

Stock Levels
3900 In stock
Attributes
  • D
    17.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 33.3 mm LDPE Blue

10148730

Price Range
£ 0.1376 - £ 0.0596

Stock Levels
1186 In stock
Attributes
  • D
    18.3 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 75.7 mm 25.4 mm LDPE Blue

10148792

Price Range
£ 0.4943 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • D
    75.7 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10148839

Price Range
£ 0.1116 - £ 0.0486

Stock Levels
8000 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 9.5 mm LDPE Blue

10148594

Price Range
£ 0.1126 - £ 0.0499

Stock Levels
54945 In stock
Attributes
  • D
    19.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 14.3 mm LDPE Blue

10148631

Price Range
£ 0.0901 - £ 0.0398

Stock Levels
29900 In stock
Attributes
  • D
    14.3 mm
  • H
    14.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 44.5 mm LDPE Blue

10160343

Price Range
£ 0.489 - £ 0.2168

Stock Levels
1820 In stock
Attributes
  • D
    25.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
8500 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.1 mm 9.5 mm LDPE Blue

10148587

Price Range
£ 0.3513 - £ 0.1474

Stock Levels
3000 In stock
Attributes
  • D
    65.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 9.5 mm 44.5 mm LDPE Blue

10160350

Price Range
£ 0.388 - £ 0.1715

Stock Levels
7220 In stock
Attributes
  • D
    9.5 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 12.7 mm LDPE Blue

10148624

Price Range
£ 0.1278 - £ 0.0554

Stock Levels
3500 In stock
Attributes
  • D
    22.2 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790