Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0314 - £ 0.073 | 9964 In stock |
Blue
|
LDPE
|
0.496 in
12.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1431 - £ 0.3322 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.2182 - £ 0.4943 | Request the lead time here |
Blue
|
LDPE
|
2.98 in
75.7 mm
|
1 in
25.4 mm
|
||
| £ 0.0486 - £ 0.1116 | 8000 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2268 - £ 0.5474 | Request the lead time here |
Blue
|
LDPE
|
3.126 in
79.4 mm
|
1.374 in
34.9 mm
|
||
| £ 0.6009 - £ 1.3873 | 140 In stock |
Blue
|
LDPE
|
3.988 in
101.3 mm
|
1 in
25.4 mm
|
||
| £ 0.0477 - £ 0.1084 | 4200 In stock |
Blue
|
LDPE
|
0.295 in
7.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0351 - £ 0.0807 | 8500 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1474 - £ 0.3513 | 3000 In stock |
Blue
|
LDPE
|
2.563 in
65.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0554 - £ 0.1278 | 3500 In stock |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.5 in
12.7 mm
|
||
| £ 0.0232 - £ 0.0536 | 4500 In stock |
Blue
|
LDPE
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1431 - £ 0.3401 | Request the lead time here |
Blue
|
LDPE
|
2.575 in
65.4 mm
|
1 in
25.4 mm
|
||
| £ 0.053 - £ 0.1201 | 10200 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| £ 0.034 - £ 0.0786 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.0514 - £ 0.1166 | 10000 In stock |
Blue
|
LDPE
|
0.094 in
2.4 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1658 - £ 0.3747 | 4050 In stock |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| £ 0.3586 - £ 1.2703 | 120 In stock |
Blue
|
LDPE
|
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1715 - £ 0.388 | 7220 In stock |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
1.752 in
44.5 mm