Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1726 - £ 0.5095 | Request the lead time here |
Black
|
PE
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.0964 - £ 0.2204 | 5000 In stock |
Yellow
|
PE
|
0.315 in
8.0 mm
|
1.126 in
28.6 mm
|
||
| 5500 In stock |
Yellow
|
PE
|
0.85 in
21.6 mm
|
0.976 in
24.8 mm
|
|||
| £ 0.1347 - £ 0.6829 | 3500 In stock |
White
|
PE
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.3788 - £ 1.1795 | 1650 In stock |
Grey
|
PP
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.33 - £ 1.0683 | 900 In stock |
Grey
|
PP
|
1.484 in
37.7 mm
|
0.732 in
18.6 mm
|
||
| £ 1.1282 - £ 2.3254 | 600 In stock |
Black
|
PE
|
1.87 in
47.5 mm
|
2.894 in
73.5 mm
|
||
| £ 0.8118 - £ 1.865 | 210 In stock |
Yellow
|
PE
|
2.126 in
54.0 mm
|
2.244 in
57.0 mm
|
||
| 10138007 | £ 0.7173 - £ 1.7124 | 120 In stock |
Yellow
|
PE
|
3.012 in
76.5 mm
|
1.791 in
45.5 mm
|
|
| 10136850 | £ 1.115 - £ 2.0706 | 7500 In stock |
Yellow
|
PE
|
0.059 in
1.5 mm
|
0.291 in
7.4 mm
|
|
| £ 0.0964 - £ 0.4707 | 3400 In stock |
Black
|
PE
|
0.236 in
6.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.158 - £ 0.6984 | 50800 In stock |
Natural
|
PE
|
0.693 in
17.6 mm
|
0.827 in
21.0 mm
|
||
| £ 0.489 - £ 1.1019 | 715 In stock |
Yellow
|
PE
|
1.378 in
35.0 mm
|
2.248 in
57.1 mm
|
||
| £ 0.616 - £ 1.243 | 2450 In stock |
Yellow
|
PE
|
1.657 in
42.1 mm
|
2.236 in
56.8 mm
|
||
| £ 0.5923 - £ 1.3968 | 1150 In stock |
Yellow
|
PE
|
1.969 in
50.0 mm
|
1.677 in
42.6 mm
|
||
| £ 0.7113 - £ 1.6658 | 680 In stock |
Yellow
|
PE
|
2.244 in
57.0 mm
|
1.339 in
34.0 mm
|
||
| Request the lead time here |
Yellow
|
PE
|
0.906 in
23.0 mm
|
1.087 in
27.6 mm
|
|||
| Request the lead time here |
Natural
|
PE
|
1.476 in
37.5 mm
|
0.846 in
21.5 mm
|
|||
| £ 0.6275 - £ 1.4589 | 270 In stock |
Yellow
|
PE
|
2.106 in
53.5 mm
|
1.752 in
44.5 mm
|
||
| £ 1.286 - £ 2.7005 | 30 In stock |
Black
|
PE
|
2.992 in
76.0 mm
|
3.169 in
80.5 mm