Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 3.2716 - £ 6.8704 | 340 In stock |
Black
|
PE
|
3.583 in
91.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.158 - £ 0.6984 | 50800 In stock |
Natural
|
PE
|
0.693 in
17.6 mm
|
0.827 in
21.0 mm
|
||
| 10136850 | £ 1.115 - £ 2.0706 | 7500 In stock |
Yellow
|
PE
|
0.059 in
1.5 mm
|
0.291 in
7.4 mm
|
|
| Request the lead time here |
Yellow
|
PE
|
0.906 in
23.0 mm
|
1.087 in
27.6 mm
|
|||
| Request the lead time here |
Natural
|
PE
|
1.476 in
37.5 mm
|
0.846 in
21.5 mm
|
|||
| £ 0.4795 - £ 1.2106 | 700 In stock |
Yellow
|
PE
|
1.988 in
50.5 mm
|
2.236 in
56.8 mm
|
||
| £ 0.7761 - £ 1.9297 | Request the lead time here |
Black
|
PE
|
2.205 in
56.0 mm
|
2.717 in
69.0 mm
|
||
| £ 0.6275 - £ 1.4589 | 270 In stock |
Yellow
|
PE
|
2.106 in
53.5 mm
|
1.752 in
44.5 mm
|
||
| £ 1.286 - £ 2.7005 | 30 In stock |
Black
|
PE
|
2.992 in
76.0 mm
|
3.169 in
80.5 mm
|
||
| £ 0.5923 - £ 1.3968 | 1150 In stock |
Yellow
|
PE
|
1.969 in
50.0 mm
|
1.677 in
42.6 mm
|
||
| £ 0.7113 - £ 1.6658 | 680 In stock |
Yellow
|
PE
|
2.244 in
57.0 mm
|
1.339 in
34.0 mm
|
||
| £ 0.6155 - £ 1.3218 | Request the lead time here |
Yellow
|
PE
|
1.752 in
44.5 mm
|
2.315 in
58.8 mm
|
||
| £ 0.7551 - £ 2.0206 | 2400 In stock |
Yellow
|
PE
|
4 in
101.6 mm
|
2.126 in
54.0 mm
|
||
| £ 0.1347 - £ 0.6829 | 3500 In stock |
White
|
PE
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.3788 - £ 1.1795 | 1650 In stock |
Grey
|
PP
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.33 - £ 1.0683 | 900 In stock |
Grey
|
PP
|
1.484 in
37.7 mm
|
0.732 in
18.6 mm
|
||
| £ 1.1282 - £ 2.3254 | 600 In stock |
Black
|
PE
|
1.87 in
47.5 mm
|
2.894 in
73.5 mm
|
||
| £ 1.063 - £ 2.2323 | 75 In stock |
Yellow
|
PE
|
3.524 in
89.5 mm
|
2.295 in
58.3 mm
|
||
| £ 0.0964 - £ 0.2204 | 5000 In stock |
Yellow
|
PE
|
0.315 in
8.0 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1726 - £ 0.5095 | Request the lead time here |
Black
|
PE
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue