Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0627 - £ 0.1448 | Request the lead time here |
Blue
|
LDPE
|
0.98 in
24.9 mm
|
1.311 in
33.3 mm
|
||
| £ 0.1488 - £ 0.3588 | 2115 In stock |
Blue
|
LDPE
|
2.252 in
57.2 mm
|
1.252 in
31.8 mm
|
||
| £ 0.1601 - £ 0.3827 | 1170 In stock |
Blue
|
LDPE
|
2.724 in
69.2 mm
|
1.091 in
27.7 mm
|
||
| £ 0.051 - £ 0.1158 | 4981 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.5244 - £ 1.2119 | 495 In stock |
Blue
|
LDPE
|
3.74 in
95.0 mm
|
1 in
25.4 mm
|
||
| £ 0.065 - £ 0.1504 | 7250 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
1 in
25.4 mm
|
||
| £ 0.053 - £ 0.1201 | 10200 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.343 in
8.7 mm
|
||
| £ 0.1658 - £ 0.3747 | 4050 In stock |
Blue
|
LDPE
|
0.315 in
8 mm
|
1.752 in
44.5 mm
|
||
| £ 0.034 - £ 0.0786 | Request the lead time here |
Blue
|
LDPE
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
||
| £ 0.05 - £ 0.1158 | Request the lead time here |
Blue
|
LDPE
|
0.72 in
18.3 mm
|
1.5 in
38.1 mm
|
||
| £ 0.1396 - £ 0.3215 | 70 In stock |
Blue
|
LDPE
|
2.126 in
54 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0232 - £ 0.0536 | 4500 In stock |
Blue
|
LDPE
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1431 - £ 0.3401 | Request the lead time here |
Blue
|
LDPE
|
2.575 in
65.4 mm
|
1 in
25.4 mm
|
||
| £ 0.1431 - £ 0.3322 | Request the lead time here |
Blue
|
LDPE
|
2.374 in
60.3 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3019 - £ 0.6856 | Request the lead time here |
Blue
|
LDPE
|
3.5 in
88.9 mm
|
1 in
25.4 mm
|
||
| £ 0.0365 - £ 0.0829 | 10500 In stock |
Blue
|
LDPE
|
0.469 in
11.9 mm
|
0.874 in
22.2 mm
|
||
| 10186558 | £ 0.0683 - £ 0.241 | 4000 In stock |
Blue
|
LDPE
|
0.563 in
14.3 mm
|
0.874 in
22.2 mm
|
|
| £ 0.0812 - £ 0.2684 | 2250 In stock |
Blue
|
LDPE
|
0.815 in
20.7 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0904 - £ 0.3136 | Request the lead time here |
Blue
|
LDPE
|
1.063 in
27.0 mm
|
0.874 in
22.2 mm
|
||
| 10186671 | £ 0.1107 - £ 0.4039 | 13800 In stock |
Blue
|
LDPE
|
1.315 in
33.4 mm
|
0.874 in
22.2 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue