Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0964 - £ 0.2204 5000 In stock
Yellow
PE
8.0 mm
28.6 mm
£ 0.1726 - £ 0.5095 Request the lead time here
Black
PE
8.0 mm
22.0 mm
Request the lead time here
Natural
PE
37.5 mm
21.5 mm
£ 0.6155 - £ 1.3218 Request the lead time here
Yellow
PE
44.5 mm
58.8 mm
5500 In stock
Yellow
PE
21.6 mm
24.8 mm
Request the lead time here
Yellow
PE
23.0 mm
27.6 mm
£ 0.158 - £ 0.6984 50800 In stock
Natural
PE
17.6 mm
21.0 mm
£ 0.489 - £ 1.1019 715 In stock
Yellow
PE
35.0 mm
57.1 mm
£ 0.3222 - £ 0.6503 2280 In stock
Yellow
PE
38.3 mm
27.7 mm
£ 0.4795 - £ 1.2106 700 In stock
Yellow
PE
50.5 mm
56.8 mm
£ 0.7761 - £ 1.9297 Request the lead time here
Black
PE
56.0 mm
69.0 mm
£ 1.063 - £ 2.2323 75 In stock
Yellow
PE
89.5 mm
58.3 mm
10136850 £ 1.115 - £ 2.0706 7500 In stock
Yellow
PE
1.5 mm
7.4 mm
£ 0.1347 - £ 0.6829 3500 In stock
White
PE
12.0 mm
22.0 mm
£ 0.3788 - £ 1.1795 1650 In stock
Grey
PP
30.0 mm
19.0 mm
£ 0.33 - £ 1.0683 900 In stock
Grey
PP
37.7 mm
18.6 mm
£ 1.1282 - £ 2.3254 600 In stock
Black
PE
47.5 mm
73.5 mm
£ 0.8118 - £ 1.865 210 In stock
Yellow
PE
54.0 mm
57.0 mm
£ 0.0964 - £ 0.4707 3400 In stock
Black
PE
6.0 mm
22.0 mm
10138007 £ 0.7173 - £ 1.7124 120 In stock
Yellow
PE
76.5 mm
45.5 mm
  • of 6
Non-Threaded End Caps 8.0 mm (ID) 28.6 mm (H) PE Yellow

10136997

Price Range
£ 0.2204 - £ 0.0964

Stock Levels
5000 In stock
Attributes
  • D
    8.0 mm
  • H
    28.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm (ID) 22.0 mm (H) PE Black

10137000

Price Range
£ 0.5095 - £ 0.1726

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.5 mm (ID) 21.5 mm (H) PE Natural

10137628


Stock Levels
Request the lead time here
Attributes
  • D
    37.5 mm
  • H
    21.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm (ID) 58.8 mm (H) PE Yellow

10137710

Price Range
£ 1.3218 - £ 0.6155

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    58.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 21.6 mm (ID) 24.8 mm (H) PE Yellow

10137321


Stock Levels
5500 In stock
Attributes
  • D
    21.6 mm
  • H
    24.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.0 mm (ID) 27.6 mm (H) PE Yellow

10137345


Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H
    27.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.6 mm (ID) 21.0 mm (H) PE Natural

10137239

Price Range
£ 0.6984 - £ 0.158

Stock Levels
50800 In stock
Attributes
  • D
    17.6 mm
  • H
    21.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 35.0 mm (ID) 57.1 mm (H) PE Yellow

10137604

Price Range
£ 1.1019 - £ 0.489

Stock Levels
715 In stock
Attributes
  • D
    35.0 mm
  • H
    57.1 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 38.3 mm (ID) 27.7 mm (H) PE Yellow

10137666

Price Range
£ 0.6503 - £ 0.3222

Stock Levels
2280 In stock
Attributes
  • D
    38.3 mm
  • H
    27.7 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.5 mm (ID) 56.8 mm (H) PE Yellow

10137741

Price Range
£ 1.2106 - £ 0.4795

Stock Levels
700 In stock
Attributes
  • D
    50.5 mm
  • H
    56.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 56.0 mm (ID) 69.0 mm (H) PE Black

10137796

Price Range
£ 1.9297 - £ 0.7761

Stock Levels
Request the lead time here
Attributes
  • D
    56.0 mm
  • H
    69.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 89.5 mm (ID) 58.3 mm (H) PE Yellow

10138113

Price Range
£ 2.2323 - £ 1.063

Stock Levels
75 In stock
Attributes
  • D
    89.5 mm
  • H
    58.3 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 1.5 mm (ID) 7.4 mm (H) PE Yellow

10136850

Price Range
£ 2.0706 - £ 1.115

Stock Levels
7500 In stock
Attributes
  • D
    1.5 mm
  • H
    7.4 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.0 mm (ID) 22.0 mm (H) PE White

10137123

Price Range
£ 0.6829 - £ 0.1347

Stock Levels
3500 In stock
Attributes
  • D
    12.0 mm
  • H
    22.0 mm
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 30.0 mm (ID) 19.0 mm (H) PP Grey

10137499

Price Range
£ 1.1795 - £ 0.3788

Stock Levels
1650 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.7 mm (ID) 18.6 mm (H) PP Grey

10137659

Price Range
£ 1.0683 - £ 0.33

Stock Levels
900 In stock
Attributes
  • D
    37.7 mm
  • H
    18.6 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 47.5 mm (ID) 73.5 mm (H) PE Black

10137727

Price Range
£ 2.3254 - £ 1.1282

Stock Levels
600 In stock
Attributes
  • D
    47.5 mm
  • H
    73.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 54.0 mm (ID) 57.0 mm (H) PE Yellow

10137789

Price Range
£ 1.865 - £ 0.8118

Stock Levels
210 In stock
Attributes
  • D
    54.0 mm
  • H
    57.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.0 mm (ID) 22.0 mm (H) PE Black

10136904

Price Range
£ 0.4707 - £ 0.0964

Stock Levels
3400 In stock
Attributes
  • D
    6.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 76.5 mm (ID) 45.5 mm (H) PE Yellow

10138007

Price Range
£ 1.7124 - £ 0.7173

Stock Levels
120 In stock
Attributes
  • D
    76.5 mm
  • H
    45.5 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790