Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0964 - £ 0.2204 | 5000 In stock |
Yellow
|
PE
|
0.315 in
8.0 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1726 - £ 0.5095 | 1000 In stock |
Black
|
PE
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
||
| Request the lead time here |
Natural
|
PE
|
1.476 in
37.5 mm
|
0.846 in
21.5 mm
|
|||
| £ 0.6155 - £ 1.3218 | Request the lead time here |
Yellow
|
PE
|
1.752 in
44.5 mm
|
2.315 in
58.8 mm
|
||
| 5500 In stock |
Yellow
|
PE
|
0.85 in
21.6 mm
|
0.976 in
24.8 mm
|
|||
| Request the lead time here |
Yellow
|
PE
|
0.906 in
23.0 mm
|
1.087 in
27.6 mm
|
|||
| £ 0.158 - £ 0.6984 | 50800 In stock |
Natural
|
PE
|
0.693 in
17.6 mm
|
0.827 in
21.0 mm
|
||
| £ 0.489 - £ 1.1019 | 715 In stock |
Yellow
|
PE
|
1.378 in
35.0 mm
|
2.248 in
57.1 mm
|
||
| £ 0.3222 - £ 0.6503 | 2280 In stock |
Yellow
|
PE
|
1.508 in
38.3 mm
|
1.091 in
27.7 mm
|
||
| £ 0.4795 - £ 1.2106 | 700 In stock |
Yellow
|
PE
|
1.988 in
50.5 mm
|
2.236 in
56.8 mm
|
||
| £ 0.7761 - £ 1.9297 | Request the lead time here |
Black
|
PE
|
2.205 in
56.0 mm
|
2.717 in
69.0 mm
|
||
| £ 1.063 - £ 2.2323 | 75 In stock |
Yellow
|
PE
|
3.524 in
89.5 mm
|
2.295 in
58.3 mm
|
||
| 10136850 | £ 1.115 - £ 2.0706 | 7500 In stock |
Yellow
|
PE
|
0.059 in
1.5 mm
|
0.291 in
7.4 mm
|
|
| £ 0.1347 - £ 0.6829 | 3500 In stock |
White
|
PE
|
0.472 in
12.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.3788 - £ 1.1795 | 1650 In stock |
Grey
|
PP
|
1.181 in
30.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.33 - £ 1.0683 | 900 In stock |
Grey
|
PP
|
1.484 in
37.7 mm
|
0.732 in
18.6 mm
|
||
| £ 1.1282 - £ 2.3254 | 600 In stock |
Black
|
PE
|
1.87 in
47.5 mm
|
2.894 in
73.5 mm
|
||
| £ 0.8118 - £ 1.865 | 210 In stock |
Yellow
|
PE
|
2.126 in
54.0 mm
|
2.244 in
57.0 mm
|
||
| £ 0.0964 - £ 0.4707 | 3400 In stock |
Black
|
PE
|
0.236 in
6.0 mm
|
0.866 in
22.0 mm
|
||
| 10138007 | £ 0.7173 - £ 1.7124 | 120 In stock |
Yellow
|
PE
|
3.012 in
76.5 mm
|
1.791 in
45.5 mm