Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
£ 0.0825 - £ 0.2896 64400 In stock
Blue
LDPE
23.8 mm
20.6 mm
£ 0.0734 - £ 0.2437 5000 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.084 - £ 0.2896 2800 In stock
Blue
LDPE
25.4 mm
19.0 mm
£ 0.1559 - £ 1.1947 Request the lead time here
Blue
LDPE
41.3 mm
25.4 mm
10186763 £ 0.3359 - £ 1.1906 900 In stock
Blue
LDPE
50.8 mm
22.2 mm
£ 0.1145 - £ 0.6086 100000 In stock
Blue
LDPE
28.6 mm
22.2 mm
£ 0.2438 - £ 0.8026 3620 In stock
Blue
LDPE
34.9 mm
22.2 mm
£ 0.1129 - £ 0.4039 22600 In stock
Blue
LDPE
31.8 mm
22.2 mm
10186701 £ 0.1445 - £ 0.5102 1500 In stock
Blue
LDPE
38.1 mm
22.2 mm
£ 0.1383 - £ 0.5049 7840 In stock
Blue
LDPE
36.5 mm
22.2 mm
£ 0.1927 - £ 0.6936 2040 In stock
Blue
LDPE
42.9 mm
22.2 mm
£ 0.3586 - £ 1.2703 120 In stock
Blue
LDPE
63.5 mm
22.2 mm
£ 0.0715 - £ 0.2522 2700 In stock
Blue
LDPE
17.5 mm
22.2 mm
10186541 £ 0.0678 - £ 0.2349 500 In stock
Blue
LDPE
12.7 mm
22.2 mm
£ 0.1142 - £ 0.3827 107800 In stock
Blue
LDPE
30.2 mm
25.4 mm
£ 0.0778 - £ 0.2763 Request the lead time here
Blue
LDPE
22.2 mm
22.2 mm
£ 0.1265 - £ 0.6617 14500 In stock
Blue
LDPE
6.4 mm
22.2 mm
£ 0.0928 - £ 0.3295 Request the lead time here
Blue
LDPE
9.5 mm
22.2 mm
£ 0.0645 - £ 0.0716 125384 In stock
Blue
LDPE
4.0 mm
15.8 mm
  • of 6
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

10186565

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 23.8 mm 20.6 mm LDPE Blue

10186619

Price Range
£ 0.2896 - £ 0.0825

Stock Levels
64400 In stock
Attributes
  • D
    23.8 mm
  • H
    20.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10186589

Price Range
£ 0.2437 - £ 0.0734

Stock Levels
5000 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

10186626

Price Range
£ 0.2896 - £ 0.084

Stock Levels
2800 In stock
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 41.3 mm 25.4 mm LDPE Blue

10186725

Price Range
£ 1.1947 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.8 mm 22.2 mm LDPE Blue

10186763

Price Range
£ 1.1906 - £ 0.3359

Stock Levels
900 In stock
Attributes
  • D
    50.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 28.6 mm 22.2 mm LDPE Blue

10186640

Price Range
£ 0.6086 - £ 0.1145

Stock Levels
100000 In stock
Attributes
  • D
    28.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 34.9 mm 22.2 mm LDPE Blue

10186688

Price Range
£ 0.8026 - £ 0.2438

Stock Levels
3620 In stock
Attributes
  • D
    34.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 22.2 mm LDPE Blue

10186664

Price Range
£ 0.4039 - £ 0.1129

Stock Levels
22600 In stock
Attributes
  • D
    31.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

10186701

Price Range
£ 0.5102 - £ 0.1445

Stock Levels
1500 In stock
Attributes
  • D
    38.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 36.5 mm 22.2 mm LDPE Blue

10186695

Price Range
£ 0.5049 - £ 0.1383

Stock Levels
7840 In stock
Attributes
  • D
    36.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 42.9 mm 22.2 mm LDPE Blue

10186732

Price Range
£ 0.6936 - £ 0.1927

Stock Levels
2040 In stock
Attributes
  • D
    42.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 63.5 mm 22.2 mm LDPE Blue

10186770

Price Range
£ 1.2703 - £ 0.3586

Stock Levels
120 In stock
Attributes
  • D
    63.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.5 mm 22.2 mm LDPE Blue

10186572

Price Range
£ 0.2522 - £ 0.0715

Stock Levels
2700 In stock
Attributes
  • D
    17.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 12.7 mm 22.2 mm LDPE Blue

10186541

Price Range
£ 0.2349 - £ 0.0678

Stock Levels
500 In stock
Attributes
  • D
    12.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 30.2 mm 25.4 mm LDPE Blue

10186657

Price Range
£ 0.3827 - £ 0.1142

Stock Levels
107800 In stock
Attributes
  • D
    30.2 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 22.2 mm 22.2 mm LDPE Blue

10186602

Price Range
£ 0.2763 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 6.4 mm 22.2 mm LDPE Blue

10186503

Price Range
£ 0.6617 - £ 0.1265

Stock Levels
14500 In stock
Attributes
  • D
    6.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 9.5 mm 22.2 mm LDPE Blue

10186527

Price Range
£ 0.3295 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 4.0 mm 15.8 mm LDPE Blue

10186480

Price Range
£ 0.0716 - £ 0.0645

Stock Levels
125384 In stock
Attributes
  • D
    4.0 mm
  • H
    15.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790