Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.
Quick and easy to install and remove.
Can be used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | D | H | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0697 - £ 0.2458 | 7000 In stock |
Blue
|
LDPE
|
0.626 in
15.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0825 - £ 0.2896 | 67900 In stock |
Blue
|
LDPE
|
0.937 in
23.8 mm
|
0.811 in
20.6 mm
|
||
| £ 0.0734 - £ 0.2437 | 5000 In stock |
Blue
|
LDPE
|
0.752 in
19.1 mm
|
0.874 in
22.2 mm
|
||
| £ 0.084 - £ 0.2896 | 2800 In stock |
Blue
|
LDPE
|
1 in
25.4 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1559 - £ 1.1947 | Request the lead time here |
Blue
|
LDPE
|
1.626 in
41.3 mm
|
1 in
25.4 mm
|
||
| 10186763 | £ 0.3359 - £ 1.1906 | 900 In stock |
Blue
|
LDPE
|
2 in
50.8 mm
|
0.874 in
22.2 mm
|
|
| £ 0.1145 - £ 0.6086 | 100000 In stock |
Blue
|
LDPE
|
1.126 in
28.6 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2438 - £ 0.8026 | 3620 In stock |
Blue
|
LDPE
|
1.374 in
34.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1129 - £ 0.4039 | 22600 In stock |
Blue
|
LDPE
|
1.252 in
31.8 mm
|
0.874 in
22.2 mm
|
||
| 10186701 | £ 0.1445 - £ 0.5102 | 1500 In stock |
Blue
|
LDPE
|
1.5 in
38.1 mm
|
0.874 in
22.2 mm
|
|
| £ 0.1383 - £ 0.5049 | 7840 In stock |
Blue
|
LDPE
|
1.437 in
36.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1927 - £ 0.6936 | 2040 In stock |
Blue
|
LDPE
|
1.689 in
42.9 mm
|
0.874 in
22.2 mm
|
||
| £ 0.3586 - £ 1.2703 | 120 In stock |
Blue
|
LDPE
|
2.5 in
63.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0715 - £ 0.2522 | 2700 In stock |
Blue
|
LDPE
|
0.689 in
17.5 mm
|
0.874 in
22.2 mm
|
||
| 10186541 | £ 0.0678 - £ 0.2349 | 500 In stock |
Blue
|
LDPE
|
0.5 in
12.7 mm
|
0.874 in
22.2 mm
|
|
| £ 0.1142 - £ 0.3827 | 107800 In stock |
Blue
|
LDPE
|
1.189 in
30.2 mm
|
1 in
25.4 mm
|
||
| £ 0.0778 - £ 0.2763 | Request the lead time here |
Blue
|
LDPE
|
0.874 in
22.2 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1265 - £ 0.6617 | 14500 In stock |
Blue
|
LDPE
|
0.252 in
6.4 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0928 - £ 0.3295 | Request the lead time here |
Blue
|
LDPE
|
0.374 in
9.5 mm
|
0.874 in
22.2 mm
|
||
| £ 0.0645 - £ 0.0716 | 125384 In stock |
Blue
|
LDPE
|
0.157 in
4.0 mm
|
0.622 in
15.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue