Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
£ 0.3586 - £ 1.2703 120 In stock
Blue
LDPE
63.5 mm
22.2 mm
£ 0.0314 - £ 0.073 9964 In stock
Blue
LDPE
12.6 mm
22.2 mm
£ 0.1488 - £ 0.3588 2115 In stock
Blue
LDPE
57.2 mm
31.8 mm
£ 0.1601 - £ 0.3827 1170 In stock
Blue
LDPE
69.2 mm
27.7 mm
£ 0.051 - £ 0.1158 4981 In stock
Blue
LDPE
19.1 mm
22.2 mm
£ 0.5244 - £ 1.2119 495 In stock
Blue
LDPE
95.0 mm
25.4 mm
£ 0.0627 - £ 0.1448 Request the lead time here
Blue
LDPE
24.9 mm
33.3 mm
£ 0.065 - £ 0.1504 7250 In stock
Blue
LDPE
25.4 mm
25.4 mm
£ 0.053 - £ 0.1201 10200 In stock
Blue
LDPE
20.7 mm
8.7 mm
£ 0.034 - £ 0.0786 Request the lead time here
Blue
LDPE
11.1 mm
12.7 mm
£ 0.05 - £ 0.1158 Request the lead time here
Blue
LDPE
18.3 mm
38.1 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.0232 - £ 0.0536 4500 In stock
Blue
LDPE
3.2 mm
15.9 mm
£ 0.1431 - £ 0.3401 100 In stock
Blue
LDPE
65.4 mm
25.4 mm
£ 0.0486 - £ 0.1116 8000 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.608 - £ 1.4059 1300 In stock
Blue
LDPE
104.5 mm
25.4 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.2352 - £ 0.7689 75 In stock
Blue
LDPE
82.3 mm
47.6 mm
£ 0.1488 - £ 0.3819 680 In stock
Blue
LDPE
66.4 mm
25.4 mm
£ 0.3019 - £ 0.6856 Request the lead time here
Blue
LDPE
88.9 mm
25.4 mm
  • of 6
Non-Threaded End Caps 63.5 mm 22.2 mm LDPE Blue

10186770

Price Range
£ 1.2703 - £ 0.3586

Stock Levels
120 In stock
Attributes
  • D
    63.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.6 mm 22.2 mm LDPE Blue

10310878

Price Range
£ 0.073 - £ 0.0314

Stock Levels
9964 In stock
Attributes
  • D
    12.6 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 57.2 mm 31.8 mm LDPE Blue

10148679

Price Range
£ 0.3588 - £ 0.1488

Stock Levels
2115 In stock
Attributes
  • D
    57.2 mm
  • H
    31.8 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 69.2 mm 27.7 mm LDPE Blue

10148709

Price Range
£ 0.3827 - £ 0.1601

Stock Levels
1170 In stock
Attributes
  • D
    69.2 mm
  • H
    27.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 19.1 mm 22.2 mm LDPE Blue

10310892

Price Range
£ 0.1158 - £ 0.051

Stock Levels
4981 In stock
Attributes
  • D
    19.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 95.0 mm 25.4 mm LDPE Blue

10148778

Price Range
£ 1.2119 - £ 0.5244

Stock Levels
495 In stock
Attributes
  • D
    95.0 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 24.9 mm 33.3 mm LDPE Blue

10148822

Price Range
£ 0.1448 - £ 0.0627

Stock Levels
Request the lead time here
Attributes
  • D
    24.9 mm
  • H
    33.3 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 25.4 mm LDPE Blue

10148365

Price Range
£ 0.1504 - £ 0.065

Stock Levels
7250 In stock
Attributes
  • D
    25.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 8.7 mm LDPE Blue

10148570

Price Range
£ 0.1201 - £ 0.053

Stock Levels
10200 In stock
Attributes
  • D
    20.7 mm
  • H
    8.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 11.1 mm 12.7 mm LDPE Blue

10148617

Price Range
£ 0.0786 - £ 0.034

Stock Levels
Request the lead time here
Attributes
  • D
    11.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 18.3 mm 38.1 mm LDPE Blue

10159842

Price Range
£ 0.1158 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • D
    18.3 mm
  • H
    38.1 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 3.2 mm 15.9 mm LDPE Blue

10148662

Price Range
£ 0.0536 - £ 0.0232

Stock Levels
4500 In stock
Attributes
  • D
    3.2 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.4 mm 25.4 mm LDPE Blue

10148693

Price Range
£ 0.3401 - £ 0.1431

Stock Levels
100 In stock
Attributes
  • D
    65.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

10148839

Price Range
£ 0.1116 - £ 0.0486

Stock Levels
8000 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 104.5 mm 25.4 mm LDPE Blue

10148808

Price Range
£ 1.4059 - £ 0.608

Stock Levels
1300 In stock
Attributes
  • D
    104.5 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 82.3 mm 47.6 mm LDPE Blue

10148754

Price Range
£ 0.7689 - £ 0.2352

Stock Levels
75 In stock
Attributes
  • D
    82.3 mm
  • H
    47.6 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 66.4 mm 25.4 mm LDPE Blue

10148723

Price Range
£ 0.3819 - £ 0.1488

Stock Levels
680 In stock
Attributes
  • D
    66.4 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 88.9 mm 25.4 mm LDPE Blue

10148747

Price Range
£ 0.6856 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790