Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Item Code Price range Availability Colour Material D H View
£ 0.2168 - £ 0.7149 1800 In stock
Blue
LDPE
44.5 mm
22.2 mm
110571 £ 0.1445 - £ 0.5102 Request the lead time here
Blue
LDPE
38.1 mm
22.2 mm
£ 0.1129 - £ 0.4039 10000 In stock
Blue
LDPE
31.8 mm
22.2 mm
110577 £ 0.3359 - £ 1.1906 Request the lead time here
Blue
LDPE
50.8 mm
22.2 mm
£ 0.3586 - £ 1.2703 120 In stock
Blue
LDPE
63.5 mm
22.2 mm
£ 0.0697 - £ 0.2458 7000 In stock
Blue
LDPE
15.9 mm
22.2 mm
£ 0.084 - £ 0.2896 Request the lead time here
Blue
LDPE
25.4 mm
19.0 mm
£ 0.1142 - £ 0.3827 11800 In stock
Blue
LDPE
30.2 mm
25.4 mm
£ 0.0778 - £ 0.2763 Request the lead time here
Blue
LDPE
22.2 mm
22.2 mm
£ 0.1927 - £ 0.6936 Request the lead time here
Blue
LDPE
42.9 mm
22.2 mm
£ 0.1383 - £ 0.5049 Request the lead time here
Blue
LDPE
36.5 mm
22.2 mm
£ 0.1559 - £ 1.1947 Request the lead time here
Blue
LDPE
41.3 mm
25.4 mm
£ 0.0781 - £ 0.1772 Request the lead time here
Blue
LDPE
31.8 mm
15.9 mm
110552 £ 0.0575 - £ 0.1945 8000 In stock
Blue
LDPE
8.0 mm
22.2 mm
£ 0.2168 - £ 0.489 1260 In stock
Blue
LDPE
25.4 mm
44.5 mm
£ 0.0904 - £ 0.3136 Request the lead time here
Blue
LDPE
27.0 mm
22.2 mm
110556 £ 0.0683 - £ 0.241 4000 In stock
Blue
LDPE
14.3 mm
22.2 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
£ 0.0812 - £ 0.2684 Request the lead time here
Blue
LDPE
20.7 mm
22.2 mm
110568 £ 0.1107 - £ 0.4039 Request the lead time here
Blue
LDPE
33.4 mm
22.2 mm
  • of 6
Non-Threaded End Caps 44.5 mm 22.2 mm LDPE Blue

110575

Price Range
£ 0.7149 - £ 0.2168

Stock Levels
1800 In stock
Attributes
  • D
    44.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

110571

Price Range
£ 0.5102 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • D
    38.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 22.2 mm LDPE Blue

110567

Price Range
£ 0.4039 - £ 0.1129

Stock Levels
10000 In stock
Attributes
  • D
    31.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 50.8 mm 22.2 mm LDPE Blue

110577

Price Range
£ 1.1906 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • D
    50.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 63.5 mm 22.2 mm LDPE Blue

110578

Price Range
£ 1.2703 - £ 0.3586

Stock Levels
120 In stock
Attributes
  • D
    63.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 22.2 mm LDPE Blue

110557

Price Range
£ 0.2458 - £ 0.0697

Stock Levels
7000 In stock
Attributes
  • D
    15.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

110563

Price Range
£ 0.2896 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 30.2 mm 25.4 mm LDPE Blue

110566

Price Range
£ 0.3827 - £ 0.1142

Stock Levels
11800 In stock
Attributes
  • D
    30.2 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 22.2 mm 22.2 mm LDPE Blue

110561

Price Range
£ 0.2763 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 42.9 mm 22.2 mm LDPE Blue

110574

Price Range
£ 0.6936 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • D
    42.9 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 36.5 mm 22.2 mm LDPE Blue

110570

Price Range
£ 0.5049 - £ 0.1383

Stock Levels
Request the lead time here
Attributes
  • D
    36.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 41.3 mm 25.4 mm LDPE Blue

110573

Price Range
£ 1.1947 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

AS1-1/4A

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
Request the lead time here
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

110552

Price Range
£ 0.1945 - £ 0.0575

Stock Levels
8000 In stock
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 44.5 mm LDPE Blue

L1B

Price Range
£ 0.489 - £ 0.2168

Stock Levels
1260 In stock
Attributes
  • D
    25.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 27.0 mm 22.2 mm LDPE Blue

110564

Price Range
£ 0.3136 - £ 0.0904

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 14.3 mm 22.2 mm LDPE Blue

110556

Price Range
£ 0.241 - £ 0.0683

Stock Levels
4000 In stock
Attributes
  • D
    14.3 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

AS9/32A

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 20.7 mm 22.2 mm LDPE Blue

110560

Price Range
£ 0.2684 - £ 0.0812

Stock Levels
Request the lead time here
Attributes
  • D
    20.7 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3923509000
Non-Threaded End Caps 33.4 mm 22.2 mm LDPE Blue

110568

Price Range
£ 0.4039 - £ 0.1107

Stock Levels
Request the lead time here
Attributes
  • D
    33.4 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790