Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, LDPE - PIR, PE, PP Colour: Black, Blue, Yellow, Grey, Natural, White Series Code: SR1062, SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material D H View
10186701 £ 0.1445 - £ 0.5102 1500 In stock
Blue
LDPE
38.1 mm
22.2 mm
£ 0.2168 - £ 0.7149 2760 In stock
Blue
LDPE
44.5 mm
22.2 mm
£ 0.231 - £ 0.5235 1500 In stock
Blue
LDPE
6.4 mm
44.5 mm
£ 0.6009 - £ 1.3873 140 In stock
Blue
LDPE
101.3 mm
25.4 mm
£ 0.0351 - £ 0.0807 8500 In stock
Blue
LDPE
12.7 mm
12.7 mm
£ 0.0477 - £ 0.1084 4200 In stock
Blue
LDPE
7.5 mm
22.2 mm
£ 0.1474 - £ 0.3513 3000 In stock
Blue
LDPE
65.1 mm
9.5 mm
£ 0.2168 - £ 0.489 1820 In stock
Blue
LDPE
25.4 mm
44.5 mm
10186510 £ 0.0575 - £ 0.1945 46000 In stock
Blue
LDPE
8.0 mm
22.2 mm
£ 0.0423 - £ 0.0956 Request the lead time here
Blue
LDPE
15.9 mm
9.5 mm
£ 0.1658 - £ 0.3747 4050 In stock
Blue
LDPE
8 mm
44.5 mm
£ 0.0554 - £ 0.1278 3500 In stock
Blue
LDPE
22.2 mm
12.7 mm
£ 0.0781 - £ 0.1772 2100 In stock
Blue
LDPE
31.8 mm
15.9 mm
£ 0.1743 - £ 0.3906 Request the lead time here
Blue
LDPE
22.2 mm
44.5 mm
£ 0.0306 - £ 0.0663 5850 In stock
Blue
LDPE
7.1 mm
12.7 mm
10186763 £ 0.3359 - £ 1.1906 900 In stock
Blue
LDPE
50.8 mm
22.2 mm
£ 0.3586 - £ 1.2703 120 In stock
Blue
LDPE
63.5 mm
22.2 mm
£ 0.0778 - £ 0.2763 Request the lead time here
Blue
LDPE
22.2 mm
22.2 mm
£ 0.084 - £ 0.2896 Request the lead time here
Blue
LDPE
25.4 mm
19.0 mm
£ 0.1129 - £ 0.4039 20600 In stock
Blue
LDPE
31.8 mm
22.2 mm
  • of 6
Non-Threaded End Caps 38.1 mm 22.2 mm LDPE Blue

10186701

Price Range
£ 0.5102 - £ 0.1445

Stock Levels
1500 In stock
Attributes
  • D
    38.1 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm 22.2 mm LDPE Blue

10186749

Price Range
£ 0.7149 - £ 0.2168

Stock Levels
2760 In stock
Attributes
  • D
    44.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.4 mm 44.5 mm LDPE Blue

10160336

Price Range
£ 0.5235 - £ 0.231

Stock Levels
1500 In stock
Attributes
  • D
    6.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.3 mm 25.4 mm LDPE Blue

10148815

Price Range
£ 1.3873 - £ 0.6009

Stock Levels
140 In stock
Attributes
  • D
    101.3 mm
  • H
    25.4 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 12.7 mm 12.7 mm LDPE Blue

10148556

Price Range
£ 0.0807 - £ 0.0351

Stock Levels
8500 In stock
Attributes
  • D
    12.7 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.5 mm 22.2 mm LDPE Blue

10148112

Price Range
£ 0.1084 - £ 0.0477

Stock Levels
4200 In stock
Attributes
  • D
    7.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 65.1 mm 9.5 mm LDPE Blue

10148587

Price Range
£ 0.3513 - £ 0.1474

Stock Levels
3000 In stock
Attributes
  • D
    65.1 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 44.5 mm LDPE Blue

10160343

Price Range
£ 0.489 - £ 0.2168

Stock Levels
1820 In stock
Attributes
  • D
    25.4 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm 22.2 mm LDPE Blue

10186510

Price Range
£ 0.1945 - £ 0.0575

Stock Levels
46000 In stock
Attributes
  • D
    8.0 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 15.9 mm 9.5 mm LDPE Blue

10148600

Price Range
£ 0.0956 - £ 0.0423

Stock Levels
Request the lead time here
Attributes
  • D
    15.9 mm
  • H
    9.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8 mm 44.5 mm LDPE Blue

10160367

Price Range
£ 0.3747 - £ 0.1658

Stock Levels
4050 In stock
Attributes
  • D
    8 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 12.7 mm LDPE Blue

10148624

Price Range
£ 0.1278 - £ 0.0554

Stock Levels
3500 In stock
Attributes
  • D
    22.2 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 15.9 mm LDPE Blue

10148549

Price Range
£ 0.1772 - £ 0.0781

Stock Levels
2100 In stock
Attributes
  • D
    31.8 mm
  • H
    15.9 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 44.5 mm LDPE Blue

10160374

Price Range
£ 0.3906 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    44.5 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 7.1 mm 12.7 mm LDPE Blue

10148648

Price Range
£ 0.0663 - £ 0.0306

Stock Levels
5850 In stock
Attributes
  • D
    7.1 mm
  • H
    12.7 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.8 mm 22.2 mm LDPE Blue

10186763

Price Range
£ 1.1906 - £ 0.3359

Stock Levels
900 In stock
Attributes
  • D
    50.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 63.5 mm 22.2 mm LDPE Blue

10186770

Price Range
£ 1.2703 - £ 0.3586

Stock Levels
120 In stock
Attributes
  • D
    63.5 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 22.2 mm 22.2 mm LDPE Blue

10186602

Price Range
£ 0.2763 - £ 0.0778

Stock Levels
Request the lead time here
Attributes
  • D
    22.2 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 25.4 mm 19.0 mm LDPE Blue

10186626

Price Range
£ 0.2896 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • D
    25.4 mm
  • H
    19.0 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 31.8 mm 22.2 mm LDPE Blue

10186664

Price Range
£ 0.4039 - £ 0.1129

Stock Levels
20600 In stock
Attributes
  • D
    31.8 mm
  • H
    22.2 mm
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790