Menu Search

Non-Threaded End Caps

In stock

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
113 results
Product SKUs information
Item Code Price range Availability Colour Material D H View
£ 0.1347 - £ 0.6829 Request the lead time here
White
PE
12.0 mm
22.0 mm
£ 0.489 - £ 1.1019 Request the lead time here
Yellow
PE
35.0 mm
57.1 mm
£ 0.0964 - £ 0.2204 Request the lead time here
Yellow
PE
8.0 mm
28.6 mm
£ 0.3222 - £ 0.6503 1200 In stock
Yellow
PE
38.3 mm
27.7 mm
3600500 £ 1.115 - £ 2.0706 Request the lead time here
Yellow
PE
1.5 mm
7.4 mm
£ 0.0964 - £ 0.4707 Request the lead time here
Black
PE
6.0 mm
22.0 mm
£ 0.158 - £ 0.6984 Request the lead time here
Natural
PE
17.6 mm
21.0 mm
£ 0.6155 - £ 1.3218 Request the lead time here
Yellow
PE
44.5 mm
58.8 mm
£ 0.6275 - £ 1.4589 Request the lead time here
Yellow
PE
53.5 mm
44.5 mm
£ 1.286 - £ 2.7005 Request the lead time here
Black
PE
76.0 mm
80.5 mm
£ 0.7551 - £ 2.0206 Request the lead time here
Yellow
PE
101.6 mm
54.0 mm
£ 0.3788 - £ 1.1795 1000 In stock
Grey
PP
30.0 mm
19.0 mm
£ 0.33 - £ 1.0683 Request the lead time here
Grey
PP
37.7 mm
18.6 mm
£ 1.1282 - £ 2.3254 Request the lead time here
Black
PE
47.5 mm
73.5 mm
£ 0.265 - £ 0.6796 Request the lead time here
Yellow
PE
21.6 mm
24.8 mm
£ 0.1726 - £ 0.5095 Request the lead time here
Black
PE
8.0 mm
22.0 mm
£ 0.616 - £ 1.243 Request the lead time here
Yellow
PE
42.1 mm
56.8 mm
£ 0.2438 - £ 0.8926 Request the lead time here
Yellow
PE
23.0 mm
27.6 mm
£ 0.4147 - £ 1.0735 1200 In stock
Yellow
PE
37.0 mm
57.4 mm
£ 0.4795 - £ 1.2106 Request the lead time here
Yellow
PE
50.5 mm
56.8 mm
  • of 6
Non-Threaded End Caps 12.0 mm (ID) 22.0 mm (H) PE White

3613000

Price Range
£ 0.6829 - £ 0.1347

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • H
    22.0 mm
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 35.0 mm (ID) 57.1 mm (H) PE Yellow

3642000

Price Range
£ 1.1019 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • H
    57.1 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm (ID) 28.6 mm (H) PE Yellow

3605000

Price Range
£ 0.2204 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    28.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 38.3 mm (ID) 27.7 mm (H) PE Yellow

3646000

Price Range
£ 0.6503 - £ 0.3222

Stock Levels
1200 In stock
Attributes
  • D
    38.3 mm
  • H
    27.7 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 1.5 mm (ID) 7.4 mm (H) PE Yellow

3600500

Price Range
£ 2.0706 - £ 1.115

Stock Levels
Request the lead time here
Attributes
  • D
    1.5 mm
  • H
    7.4 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 6.0 mm (ID) 22.0 mm (H) PE Black

3603000

Price Range
£ 0.4707 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • D
    6.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 17.6 mm (ID) 21.0 mm (H) PE Natural

3618000

Price Range
£ 0.6984 - £ 0.158

Stock Levels
Request the lead time here
Attributes
  • D
    17.6 mm
  • H
    21.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 44.5 mm (ID) 58.8 mm (H) PE Yellow

3649000

Price Range
£ 1.3218 - £ 0.6155

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • H
    58.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 53.5 mm (ID) 44.5 mm (H) PE Yellow

3653000

Price Range
£ 1.4589 - £ 0.6275

Stock Levels
Request the lead time here
Attributes
  • D
    53.5 mm
  • H
    44.5 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 76.0 mm (ID) 80.5 mm (H) PE Black

3662000

Price Range
£ 2.7005 - £ 1.286

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • H
    80.5 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 101.6 mm (ID) 54.0 mm (H) PE Yellow

3669501

Price Range
£ 2.0206 - £ 0.7551

Stock Levels
Request the lead time here
Attributes
  • D
    101.6 mm
  • H
    54.0 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 30.0 mm (ID) 19.0 mm (H) PP Grey

3634000

Price Range
£ 1.1795 - £ 0.3788

Stock Levels
1000 In stock
Attributes
  • D
    30.0 mm
  • H
    19.0 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.7 mm (ID) 18.6 mm (H) PP Grey

3645000

Price Range
£ 1.0683 - £ 0.33

Stock Levels
Request the lead time here
Attributes
  • D
    37.7 mm
  • H
    18.6 mm
  • Colour
    Grey
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 47.5 mm (ID) 73.5 mm (H) PE Black

3650000

Price Range
£ 2.3254 - £ 1.1282

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    73.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 21.6 mm (ID) 24.8 mm (H) PE Yellow

3623000

Price Range
£ 0.6796 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    21.6 mm
  • H
    24.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 8.0 mm (ID) 22.0 mm (H) PE Black

3606000

Price Range
£ 0.5095 - £ 0.1726

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • H
    22.0 mm
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 42.1 mm (ID) 56.8 mm (H) PE Yellow

3648000

Price Range
£ 1.243 - £ 0.616

Stock Levels
Request the lead time here
Attributes
  • D
    42.1 mm
  • H
    56.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 23.0 mm (ID) 27.6 mm (H) PE Yellow

3625000

Price Range
£ 0.8926 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • H
    27.6 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 37.0 mm (ID) 57.4 mm (H) PE Yellow

3643000

Price Range
£ 1.0735 - £ 0.4147

Stock Levels
1200 In stock
Attributes
  • D
    37.0 mm
  • H
    57.4 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790
Non-Threaded End Caps 50.5 mm (ID) 56.8 mm (H) PE Yellow

3651000

Price Range
£ 1.2106 - £ 0.4795

Stock Levels
Request the lead time here
Attributes
  • D
    50.5 mm
  • H
    56.8 mm
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Commodity Code
    3926909790