Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2662 - £ 0.2886 | 8846 In stock |
0.437 in
11.1 mm
|
|
|
0.358 in
9.1 mm
|
|
|
||
| £ 0.2662 - £ 0.2886 | 8000 In stock |
0.437 in
11.1 mm
|
|
|
0.169 in
4.3 mm
|
|
|
||
| £ 0.2662 - £ 0.2886 | 30947 In stock |
0.437 in
11.1 mm
|
|
|
0.728 in
18.5 mm
|
|
|
||
| 10037737 | £ 0.192 - £ 0.2371 | 3746 In stock |
0.465 in
11.8 mm
|
0.228 in
5.8 mm
|
0.476 in
12.1 mm
|
0.256 in
6.5 mm
|
|
1 in
25.4 mm
|
|
| 10037560 | £ 0.3022 - £ 0.3271 | Request the lead time here |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.358 in
9.1 mm
|
|
0.642 in
16.3 mm
|
|
| 10245996 | £ 2.608 - £ 2.608 | 3990 In stock |
0.445 in
11.3 mm
|
0.445 in
11.3 mm
|
0.72 in
18.3 mm
|
0.445 in
11.3 mm
|
|
0.815 in
20.7 mm
|
|
| £ 0.7319 - £ 0.7319 | 24991 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
1.039 in
26.4 mm
|
|
1.311 in
33.3 mm
|
||
| 10037546 | £ 0.3022 - £ 0.3271 | 47 In stock |
0.437 in
11.1 mm
|
0.15 in
3.8 mm
|
0.61 in
15.5 mm
|
0.169 in
4.3 mm
|
|
0.449 in
11.4 mm
|
|
| 10178348 | £ 0.2662 - £ 0.2886 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
1.039 in
26.4 mm
|
|
|
|
| £ 0.3601 - £ 0.3601 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| 10111659 | £ 0.4204 - £ 0.4565 | Request the lead time here |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
|
| £ 0.352 - £ 0.3931 | 1015 In stock |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
| 10641606 | £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
|
| 10038178 | £ 0.2848 - £ 0.3072 | 500 In stock |
|
|
0.984 in
25.0 mm
|
|
|
0.984 in
25.0 mm
|
|
| £ 0.3557 - £ 0.3881 | Request the lead time here |
1.13 in
28.7 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.988 in
25.1 mm
|
|
0.984 in
25.0 mm
|
||
| 10037744 | £ 0.2208 - £ 0.2726 | 77990 In stock |
0.465 in
11.8 mm
|
0.228 in
5.8 mm
|
0.476 in
12.1 mm
|
0.256 in
6.5 mm
|
|
1 in
25.4 mm
|
|
| 10037409 | £ 0.4408 - £ 0.4493 | 12789 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
|
| £ 2.5372 - £ 2.5372 | 7 In stock |
0.335 in
8.5 mm
|
0.335 in
8.5 mm
|
0.63 in
16.0 mm
|
0.335 in
8.5 mm
|
|
2.354 in
59.8 mm
|
||
| £ 0.1915 - £ 0.2176 | 1000 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.2173 - £ 0.2257 | Request the lead time here |
0.370 in
9.4 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.450 in
11.4 mm
|
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue