Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.204 - £ 0.2338 | Request the lead time here |
1.378 in
35.0 mm
|
|
|
1.732 in
44.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.0841 - £ 0.0894 | 9000 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.3595 - £ 0.3993 | 2500 In stock |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
| £ 0.2599 - £ 0.2811 | 623 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1729 - £ 0.199 | 5155 In stock |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.24 - £ 0.2761 | 6998 In stock |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||
| £ 0.2313 - £ 0.2649 | 4790 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.2313 - £ 0.2649 | 259 In stock |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| 10037782 | £ 0.1988 - £ 0.2289 | 119000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
|
| £ 0.1988 - £ 0.2289 | Request the lead time here |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||
| £ 0.1729 - £ 0.199 | 4636 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 10037799 | £ 0.1729 - £ 0.199 | 29994 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
|
0.343 in
8.7 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 611 In stock |
|
|
|
0.094 in
2.4 mm
|
|
|
||
| £ 0.2326 - £ 0.2649 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||
| £ 0.1729 - £ 0.199 | 10223 In stock |
0.268 in
6.8 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 91000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 32576 In stock |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | 1982 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| 10111536 | £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm