Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0908 - £ 0.1099 | 190663 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 25698 In stock |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 5015 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1654 - £ 0.189 | 12221 In stock |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| 10037720 | £ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
1.071 in
27.2 mm
|
0.063 in
1.6 mm
|
1.37 in
34.8 mm
|
|
| 10037690 | £ 0.1044 - £ 0.1264 | 5000 In stock |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
0.701 in
17.8 mm
|
|
| £ 0.0841 - £ 0.0894 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1064 - £ 0.1209 | 3894 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.0967 - £ 0.1028 | 4530 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.1224 - £ 0.1391 | 995 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | Request the lead time here |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.512 in
13.0 mm
|
||
| £ 0.1654 - £ 0.189 | 11192 In stock |
0.799 in
20.3 mm
|
|
|
|
|
|
||
| £ 0.1044 - £ 0.1264 | 983 In stock |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| 10037669 | £ 0.0908 - £ 0.1099 | 947 In stock |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.189 in
4.8 mm
|
|
|
|
| £ 0.0908 - £ 0.1099 | 6000 In stock |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
1.071 in
27.2 mm
|
|
|
||
| 10037201 | £ 0.1044 - £ 0.1264 | 794 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
|
|
|
| £ 0.1044 - £ 0.1264 | 988 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.382 in
9.7 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 1000 In stock |
0.445 in
11.3 mm
|
|
0.622 in
15.8 mm
|
0.752 in
19.1 mm
|
|
|
||
| £ 0.0908 - £ 0.1099 | 229665 In stock |
0.437 in
11.1 mm
|
|
0.559 in
14.2 mm
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1044 - £ 0.1264 | 22988 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm