Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10037775 | £ 0.1729 - £ 0.199 | 14345 In stock |
0.437 in
11.1 mm
|
|
|
0.382 in
9.7 mm
|
|
|
|
| £ 0.1729 - £ 0.199 | 8000 In stock |
0.437 in
11.1 mm
|
|
|
1.051 in
26.7 mm
|
|
|
||
| £ 0.7455 - £ 0.7455 | 5918 In stock |
0.437 in
11.1 mm
|
|
|
1.031 in
26.2 mm
|
|
|
||
| 10037782 | £ 0.1988 - £ 0.2289 | 120000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
|
| £ 0.1988 - £ 0.2289 | Request the lead time here |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.165 in
4.2 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 24000 In stock |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 8613 In stock |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 25356 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.0853 - £ 0.1031 | 23531 In stock |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
| £ 0.24 - £ 0.2761 | 6998 In stock |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||
| £ 0.2313 - £ 0.2649 | 4790 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
|
||
| £ 0.2313 - £ 0.2649 | 259 In stock |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | 1982 In stock |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1729 - £ 0.199 | 7611 In stock |
|
|
|
0.094 in
2.4 mm
|
|
|
||
| £ 0.2326 - £ 0.2649 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||
| 10111574 | £ 0.2203 - £ 0.2503 | Request the lead time here |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.2599 - £ 0.2811 | 623 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1729 - £ 0.199 | 155 In stock |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | 29894 In stock |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm