Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
10037775 £ 0.1729 - £ 0.199 4345 In stock
11.1 mm
9.7 mm
£ 0.1729 - £ 0.199 8000 In stock
11.1 mm
26.7 mm
£ 0.7455 - £ 0.7455 5918 In stock
11.1 mm
26.2 mm
10037782 £ 0.1988 - £ 0.2289 120000 In stock
11.1 mm
7.9 mm
11.1 mm
11.2 mm
18.0 mm
£ 0.1988 - £ 0.2289 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
£ 0.1729 - £ 0.199 Request the lead time here
4.2 mm
£ 0.1729 - £ 0.199 24000 In stock
10.0 mm
4.8 mm
£ 0.1853 - £ 0.2114 13613 In stock
10.2 mm
5.6 mm
£ 0.1853 - £ 0.2114 25356 In stock
12.0 mm
12.0 mm
£ 0.0853 - £ 0.1031 23531 In stock
6.4 mm
4.8 mm
15.0 mm
4.8 mm
2.0 mm
10.7 mm
£ 0.24 - £ 0.2761 6998 In stock
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
£ 0.2313 - £ 0.2649 4790 In stock
10.2 mm
11.4 mm
£ 0.2313 - £ 0.2649 259 In stock
10.2 mm
5.7 mm
£ 0.2203 - £ 0.2503 1982 In stock
21.2 mm
19.0 mm
2.0 mm
£ 0.1729 - £ 0.199 7611 In stock
2.4 mm
£ 0.2326 - £ 0.2649 Request the lead time here
5.6 mm
3.5 mm
20.3 mm
5.7 mm
1.6 mm
8.5 mm
10111574 £ 0.2203 - £ 0.2503 Request the lead time here
28.7 mm
25.1 mm
2.0 mm
£ 0.2599 - £ 0.2811 623 In stock
5.6 mm
3.5 mm
12.7 mm
2.4 mm
1.6 mm
4.8 mm
£ 0.1729 - £ 0.199 155 In stock
7.1 mm
4.8 mm
£ 0.2203 - £ 0.2503 29894 In stock
28.7 mm
25.1 mm
2.0 mm
  • of 6
Wire Saddle 9.7 mm 11.1 mm Nylon 6/6 Natural

10037775

Price Range
£ 0.199 - £ 0.1729

Stock Levels
4345 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 26.7 mm 11.1 mm Nylon 6/6 Natural

10037812

Price Range
£ 0.199 - £ 0.1729

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 34.8 mm 5.5 mm Nylon 6/6 Natural

10281604

Price Range
£ 0.7455 - £ 0.7455

Stock Levels
5918 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    26.2 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    2.0 mm
Cable Grommet Push In 11.2 mm 11.1 mm PA

10037782

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
120000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Cable Grommet Push In 28.2 mm 11.1 mm PA

10037829

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Wire Saddle 4.2 mm Nylon 6/6 Natural

10037454

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    4.2 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 4.8 mm 10.0 mm Nylon 6/6 Natural

10037492

Price Range
£ 0.199 - £ 0.1729

Stock Levels
24000 In stock
Attributes
  • Colour
    Natural
  • Depth
    6.2 mm
  • Inside Height
    4.8 mm
  • Inside Width
    10.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 5.6 mm 10.2 mm Nylon 6/6 Natural

10037324

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
13613 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle 12.0 mm 12.0 mm Nylon 6/6 Natural

10037362

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
25356 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    12.0 mm
  • Inside Width
    12.0 mm
  • Maximum Panel Thickness
    1.8 mm
  • Panel Thickness Range
    0.6 - 1.8 mm
Wire Saddle 4.8 mm 4.8 mm 6.4 mm Nylon 6/6 Natural

10037423

Price Range
£ 0.1031 - £ 0.0853

Stock Levels
23531 In stock
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
Cable Grommet Push-in 3.0 mm 6.8 mm PA

10037522

Price Range
£ 0.2761 - £ 0.24

Stock Levels
6998 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    1.6 - 2.6 mm
Wire Saddle 11.4 mm 10.2 mm Nylon 6/6 Natural

10037355

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
4790 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
  • Inside Height
    11.4 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

10037393

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
259 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Inside Width
    10.2 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

10111512

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
1982 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Wire Saddle 2.4 mm Nylon 6/6 Natural

10037430

Price Range
£ 0.199 - £ 0.1729

Stock Levels
7611 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    2.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Arrowhead, Winged 5.7 mm 5.6 mm PA

10037478

Price Range
£ 0.2649 - £ 0.2326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

10111574

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet Arrowhead, Winged 2.4 mm 5.6 mm PA

10037447

Price Range
£ 0.2811 - £ 0.2599

Stock Levels
623 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Wire Saddle 4.8 mm 7.1 mm Nylon 6/6 Natural

10037485

Price Range
£ 0.199 - £ 0.1729

Stock Levels
155 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Depth
    6.2 mm
  • Inside Height
    4.8 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

10111703

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
29894 In stock
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm