Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
WS-SR-4-01 £ 0.2662 - £ 0.2886 Request the lead time here
11.1 mm
26.4 mm
WS-SR-1-19 £ 0.3022 - £ 0.3271 Request the lead time here
11.1 mm
3.8 mm
15.5 mm
4.3 mm
11.4 mm
£ 0.2662 - £ 0.2886 2000 In stock
11.1 mm
18.5 mm
£ 0.2662 - £ 0.2886 8000 In stock
11.1 mm
9.1 mm
£ 0.2662 - £ 0.2886 8000 In stock
11.1 mm
4.3 mm
£ 0.7319 - £ 0.7319 Request the lead time here
11.1 mm
3.8 mm
15.5 mm
26.4 mm
33.3 mm
WS-SR-2-19 £ 0.3022 - £ 0.3271 Request the lead time here
11.1 mm
3.8 mm
15.5 mm
9.1 mm
16.3 mm
£ 0.3544 - £ 0.3544 Request the lead time here
22.5 mm
6.4 mm
37.3 mm
18.5 mm
34.3 mm
  • of 6
Cable Grommet 26.4 mm 11.1 mm Nylon 6/6

WS-SR-4-01

Price Range
£ 0.2886 - £ 0.2662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    29.8 mm
  • Inside Height
    26.4 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Cable Grommet Rivet/Screw 4.3 mm 11.1 mm PA

WS-SR-1-19

Price Range
£ 0.3271 - £ 0.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    4.3 mm
Cable Grommet 18.5 mm 11.1 mm Nylon 6/6

WS-SR-3-01

Price Range
£ 0.2886 - £ 0.2662

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    18.5 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
  • UL/CSA Description
    UL E70062
Cable Grommet 9.1 mm 11.1 mm Nylon 6/6

WS-SR-2-01

Price Range
£ 0.2886 - £ 0.2662

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    9.1 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
  • UL/CSA Description
    UL E70062
Cable Grommet 4.3 mm 11.1 mm Nylon 6/6

WS-SR-1-01

Price Range
£ 0.2886 - £ 0.2662

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Inside Height
    4.3 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
  • UL/CSA Description
    UL E70062
Cable Grommet Rivet/Screw 26.4 mm 11.1 mm PA

WS-SR-4-19

Price Range
£ 0.7319 - £ 0.7319

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    26.4 mm
Cable Grommet Rivet/Screw 9.1 mm 11.1 mm PA

WS-SR-2-19

Price Range
£ 0.3271 - £ 0.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    9.1 mm
Wire Saddle 6.4 mm 18.5 mm 22.5 mm Nylon 6/6 Natural

22SEWC750100

Price Range
£ 0.3544 - £ 0.3544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.4 mm
  • Depth
    18.5 mm
  • Inside Height
    18.5 mm
  • Inside Width
    22.5 mm