Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.1044 - £ 0.1264 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
4.8 mm
1.6 mm
13.0 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
18.8 mm
£ 0.0908 - £ 0.1099 1000 In stock
11.1 mm
26.7 mm
£ 0.1654 - £ 0.189 Request the lead time here
20.3 mm
£ 0.2313 - £ 0.2649 Request the lead time here
12.0 mm
12.0 mm
£ 0.0908 - £ 0.1099 8000 In stock
11.3 mm
15.8 mm
27.2 mm
£ 0.1729 - £ 0.199 Request the lead time here
5.7 mm
WS-SE2-2-19 £ 0.24 - £ 0.2761 Request the lead time here
10.0 mm
4.7 mm
19.5 mm
4.8 mm
1.6 mm
8.0 mm
£ 0.0908 - £ 0.1099 1000 In stock
11.3 mm
15.8 mm
19.1 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
14.2 mm
4.8 mm
£ 0.0841 - £ 0.0894 9000 In stock
11.1 mm
4.8 mm
£ 0.0908 - £ 0.1099 3000 In stock
11.3 mm
15.8 mm
10.0 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
4.8 mm
£ 0.0908 - £ 0.1099 22000 In stock
11.1 mm
9.7 mm
£ 0.0967 - £ 0.1028 1000 In stock
11.1 mm
9.7 mm
£ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
18.8 mm
£ 0.1196 - £ 0.122 Request the lead time here
7.8 mm
4.8 mm
11.0 mm
8.4 mm
1.5 mm
13.0 mm
£ 0.2313 - £ 0.2649 Request the lead time here
10.2 mm
5.6 mm
WS-A-2-2-01 £ 0.0908 - £ 0.1099 Request the lead time here
11.1 mm
14.2 mm
9.7 mm
£ 0.1224 - £ 0.1391 Request the lead time here
11.1 mm
26.7 mm
  • of 6
Cable Grommet Quarter Turn 4.8 mm 11.3 mm PA

WS-9-1-19

Price Range
£ 0.1264 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Quarter Turn
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.6 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Cable Grommet 18.8 mm 11.1 mm Nylon 6/6

WS-A-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle 26.7 mm 11.1 mm Natural Nylon 6/6

WS-A-4-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Wire Saddle 4.75 mm 5.6 mm Natural Nylon 6/6

WWS-A-2-01

Price Range
£ 0.189 - £ 0.1654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Width
    20.3 mm
  • Maximum Panel Thickness
    1.19 mm
  • Panel Thickness Range
    1.19 mm
Wire Saddle 12.0 mm 12.0 mm Nylon 6/6 Natural

WS-SE-A-3-19

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    12.0 mm
  • Inside Width
    12.0 mm
  • Maximum Panel Thickness
    1.8 mm
  • Panel Thickness Range
    0.6 - 1.8 mm
Cable Grommet 27.2 mm 11.3 mm Nylon 6/6

WS-9-4-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    27.2 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 5.7 mm Nylon 6/6 Natural

WS-SE1-3-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Push-in 4.8 mm 10.0 mm PA

WS-SE2-2-19

Price Range
£ 0.2761 - £ 0.24

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Cable Grommet 19.1 mm 11.3 mm Nylon 6/6

WS-9-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    19.1 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

WS-A-2-1-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

WS-1-01

Price Range
£ 0.0894 - £ 0.0841

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 10.0 mm 11.3 mm Nylon 6/6

WS-9-2-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    10.0 mm
  • Inside Width
    11.3 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet 4.8 mm 11.1 mm Nylon 6/6

WS-A-1-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

WS-A-2-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
22000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

WS-2-19

Price Range
£ 0.1028 - £ 0.0967

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet 18.8 mm 11.1 mm Nylon 6/6

WS-3-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide
Cable Grommet Push In 8.4 mm 7.8 mm PA

143000200002

Price Range
£ 0.122 - £ 0.1196

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    4.8 mm
  • Compatible Panel Thickness Range
    1.5 mm
Wire Saddle 5.6 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-1-19

Price Range
£ 0.2649 - £ 0.2313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    5.6 mm
  • Inside Width
    10.2 mm
  • Maximum Panel Thickness
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
Cable Grommet 9.7 mm 11.1 mm Nylon 6/6

WS-A-2-2-01

Price Range
£ 0.1099 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Inside Height
    9.7 mm
  • Inside Width
    11.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Width
    15.4 mm
Cable Grommet 26.7 mm 11.1 mm Nylon 6/6

WS-4-19

Price Range
£ 0.1391 - £ 0.1224

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Depth
    5.6 mm
  • Inside Height
    26.7 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide