Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2326 - £ 0.2649 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||
| WSBH-3-01 | £ 0.1729 - £ 0.199 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.74 in
18.8 mm
|
|
|
|
| £ 0.1729 - £ 0.199 | Request the lead time here |
0.268 in
6.8 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
|
||
| £ 0.1853 - £ 0.2114 | 6000 In stock |
0.472 in
12.0 mm
|
|
|
0.472 in
12.0 mm
|
|
|
||
| £ 0.0853 - £ 0.1031 | 22000 In stock |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.591 in
15.0 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
|
|
|
0.094 in
2.4 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
0.437 in
11.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.1729 - £ 0.199 | 8000 In stock |
0.394 in
10.0 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.2313 - £ 0.2649 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.224 in
5.7 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| OFNS-13-250-19 | £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
|
| £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
|
||
| £ 0.1915 - £ 0.2176 | Request the lead time here |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.1915 - £ 0.2176 | Request the lead time here |
1.13 in
28.7 mm
|
|
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.2599 - £ 0.2811 | Request the lead time here |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1729 - £ 0.199 | Request the lead time here |
0.28 in
7.1 mm
|
|
|
0.189 in
4.8 mm
|
|
|
||
| £ 0.2203 - £ 0.2503 | Request the lead time here |
0.835 in
21.2 mm
|
|
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
|
||
| £ 0.24 - £ 0.2761 | Request the lead time here |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||
| £ 0.2313 - £ 0.2649 | 10000 In stock |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm