Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
£ 0.1853 - £ 0.2114 85000 In stock
10.2 mm
11.4 mm
£ 0.1853 - £ 0.2114 Request the lead time here
10.2 mm
5.7 mm
OFNS-13-187-01 £ 0.1915 - £ 0.2176 Request the lead time here
21.2 mm
19.0 mm
2.0 mm
OFNS-13-250-01 £ 0.1915 - £ 0.2176 Request the lead time here
21.2 mm
19.0 mm
2.0 mm
£ 0.1915 - £ 0.2176 Request the lead time here
21.2 mm
19.0 mm
1.6 mm
£ 0.1988 - £ 0.2289 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
£ 0.1743 - £ 0.1743 Request the lead time here
6.4 mm
7.9 mm
8.7 mm
£ 0.1729 - £ 0.199 Request the lead time here
11.1 mm
4.8 mm
WSBH-3-01 £ 0.1729 - £ 0.199 Request the lead time here
11.1 mm
18.8 mm
£ 0.1729 - £ 0.199 Request the lead time here
2.4 mm
£ 0.2326 - £ 0.2649 Request the lead time here
5.6 mm
3.5 mm
20.3 mm
5.7 mm
1.6 mm
8.5 mm
£ 0.1729 - £ 0.199 Request the lead time here
6.8 mm
3.0 mm
£ 0.2599 - £ 0.2811 Request the lead time here
5.6 mm
3.5 mm
12.7 mm
2.4 mm
1.6 mm
4.8 mm
£ 0.1729 - £ 0.199 Request the lead time here
7.1 mm
4.8 mm
£ 0.24 - £ 0.2761 Request the lead time here
6.8 mm
8.0 mm
18.0 mm
3.0 mm
2.6 mm
5.6 mm
£ 0.1915 - £ 0.2176 Request the lead time here
28.7 mm
25.1 mm
2.0 mm
£ 0.1915 - £ 0.2176 Request the lead time here
28.7 mm
25.1 mm
1.6 mm
£ 0.1915 - £ 0.2176 Request the lead time here
28.7 mm
25.1 mm
2.0 mm
£ 0.2203 - £ 0.2503 Request the lead time here
21.2 mm
19.0 mm
2.0 mm
£ 0.204 - £ 0.2338 Request the lead time here
35.0 mm
44.0 mm
2.0 mm
  • of 6
Wire Saddle 11.4 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-2-01

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
85000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Depth
    5.6 mm
  • Inside Height
    11.4 mm
Wire Saddle 5.7 mm 10.2 mm Nylon 6/6 Natural

WS-SE-A-4-01

Price Range
£ 0.2114 - £ 0.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Snap-Lock
  • Saddle Type
    Side Entry
  • Inside Height
    5.7 mm
  • Inside Width
    10.2 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

OFNS-13-187-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

OFNS-13-250-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

OFNS-13-312-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet Push In 28.2 mm 11.1 mm PA

WSBH-4-19

Price Range
£ 0.2289 - £ 0.1988

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    7.9 mm
  • Depth
    5.6 mm
Wire Saddle Push In 8.7 mm 6.4 mm PA

BHCS1-10M-01

Price Range
£ 0.1743 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Blind Hole
  • Compatible Hole Diameter
    7.9 mm
  • Inside Height
    8.7 mm
Wire Saddle 4.8 mm 11.1 mm Nylon 6/6 Natural

WSBH-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 18.8 mm 11.1 mm Nylon 6/6 Natural

WSBH-3-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Inside Height
    18.8 mm
  • Inside Width
    11.1 mm
  • Full Material
    Polyamide 6/6
Wire Saddle 2.4 mm Nylon 6/6 Natural

WS-SE1-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    2.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Arrowhead, Winged 5.7 mm 5.6 mm PA

WS-SE1-3-19

Price Range
£ 0.2649 - £ 0.2326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Wire Saddle 3.0 mm 6.8 mm Nylon 6/6 Natural

WS-SE3-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Inside Height
    3.0 mm
  • Inside Width
    6.8 mm
Cable Grommet Arrowhead, Winged 2.4 mm 5.6 mm PA

WS-SE1-1-19

Price Range
£ 0.2811 - £ 0.2599

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead, Winged
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    3.5 mm
  • Compatible Panel Thickness Range
    0.5 - 1.6 mm
Wire Saddle 4.8 mm 7.1 mm Nylon 6/6 Natural

WS-SE2-1-01

Price Range
£ 0.199 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Side Entry
  • Depth
    6.2 mm
  • Inside Height
    4.8 mm
Cable Grommet Push-in 3.0 mm 6.8 mm PA

WS-SE3-1-19

Price Range
£ 0.2761 - £ 0.24

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    8.0 mm
  • Compatible Panel Thickness Range
    1.6 - 2.6 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

OFNS-16-S307-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

OFNS-16-312-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    1.6 mm
Cable Grommet 25.1 mm 28.7 mm Nylon 6/6

OFNS16-S9.5M-01

Price Range
£ 0.2176 - £ 0.1915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    25.1 mm
  • Inside Width
    28.7 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 19.0 mm 21.2 mm Nylon 6/6

OFNS13-S9.5M-19

Price Range
£ 0.2503 - £ 0.2203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    19.0 mm
  • Inside Width
    21.2 mm
  • Maximum Compatible Panel Thickness
    2.0 mm
Cable Grommet 44.0 mm 35.0 mm Nylon 6/6

OFNS28-S9.5M-01

Price Range
£ 0.2338 - £ 0.204

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
  • Inside Height
    44.0 mm
  • Inside Width
    35.0 mm
  • Maximum Compatible Panel Thickness
    2.0 mm